Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder 60-69*1

60-69*1
  • Up to 1250 ppr
  • Rectangular design
  • 10 V ... 30 V with short-circuit proof push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  60-69*1

General specifications
Pulse countmax. 1250
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 80 mA
Output
Output typepush-pull, incremental
Voltage drop< 4 V
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 50 kHz
Rise time250 ns
De-energized delay250 ns
Connection
Terminal compartmentwith cable gland PG7
Standard conformity
Degree of protectionDIN EN 60529, IP50
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Ambient conditions
Operating temperature
Plastic disk-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Plastic disk-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Material
Housingnickel-plated plastic
FlangeDiecast zinc
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 400 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 36 gcm2
Starting torque≤ 1 Ncm
Shaft load
Axial40 N
Radial60 N

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: 60-69*1

Function

The series 60 incremental rotary encoders are compact and ideal for simple applications.

The rectangular design of the flange and the four mounting holes allow simple installations of the encoder. The housing is made of a synthetic material. The pulse disk is plastic.

The encoder can be obtained either in a hollow shaft design or with a solid shaft. The solid shaft design has a feather key groove for attaching a belt pulley or similar device. The permissible radial force is 60 N, while the permissible axial force is 40 N.

Associated Products: 60-69*1

Accessories
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa