Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder with sin/cos interface RHS90N-*******Z

RHS90N-*******Z
  • Incremental encoder with sin/cos interface
  • 1024 or 2048 signal periods
  • Hollow shaft up to max. 45 mm (many reductors on request)
  • Temperature compensated, interpolateable voltage signals
  • Application: motor feedback/ drive engineering

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RHS90N-*******Z

General specifications
Detection typephotoelectric sampling
Pulse countmax. 2048
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 70 mA
Output
Output typesine / cosine
Amplitude1 Vss ± 10 %
Load currentmax. per channel 10 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 200 kHz (3 dB limit)
Connection
Cable∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-78
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-5 ... 70 °C (23 ... 158 °F) , movable cable
-20 ... 70 °C (-4 ... 158 °F), fixed cable
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
Housingaluminum, blank
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 900 g
Rotational speedmax. 3500 min -1
Starting torque≤ 6 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length48.5 mm
Diameter87.1 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RHS90N-*******Z

Function

The RHS90 provides the user with sine/cosine signals with a resolution of up to 2048 signal periods per revolution.

Typical applications for these rotary encoders are found in drive technology (motor feedback in assembly applications). Thanks to the 1 Vss sine/cosine interface the RHS90 is compatible with the current drive converters available on the market, as are required for the fine positioning of drives and servo-drive systems in industrial applications.

A clear increase in precision and improved drive running characteristics at an attractive price are the strengths of this series of rotary encoders.

Design / Simulation: RHS90N-*******Z

Language Selection:
CADLanguageFile TypeFile Size
CAD Portal / CAD PortalALLLINK---
CAD Portal / CAD PortalALLLINK---

Approvals: RHS90N-*******Z

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB