Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental Encoder for special applications RVI58N-******6

RVI58N-******6
  • Up to 50,000 ppr
  • Extended temperature range
  • Industrial standard housing ∅58 mm
  • Servo or clamping flange
  • 5 V with RS-422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVI58N-******6

General specifications
Detection typephotoelectric sampling
Pulse countmax. 50000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 70 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof
Output frequencymax. 200 kHz
Rise time100 ns
Connection
Connectortype 9416 (M23), 12-pin, type 9416L (M23), 12-pin or M12 connector, 8-pin
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F) , fixed cable
-40 ... 80 °C (-40 ... 176 °F) with Option T , fixed cable
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 350 g
Rotational speedmax. 12000 min -1
Moment of inertia≤ 25 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial40 N at max. 6000 min-1
10 N at max. 12000 min-1
Radial60 N at max. 6000 min-1
20 N at max. 12000 min-1
Dimensions
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVI58N-******6

Function

High performance are key words for this rotary encoder. The outstanding features of this encoder include a high angle resolution and an optional extended temperature range.

All six output channels are fitted for this incremental rotary encoder. It can thus be used universally in many different applications.

This incremental rotary encoder is available either in clamping flange design with a shaft 10 mm in diameter x 20 mm or in servo flange design with a shaft 6 mm in diameter x 10 mm.

The electrical connection is made by a 8-pin or a 12-pin round plug connector. It is also possible to obtain a version with a cable connector.

Design / Simulation: RVI58N-******6

Language Selection:
CADLanguageFile TypeFile Size
3-D model, clamping flange, axial cable outlet / 3-D-Modell, Klemmflansch, Kabel axialALLSTP52 KB
3-D model, clamping flange, radial cable outlet / 3-D-Modell, Klemmflansch, Kabel radialALLSTP53 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RVI58N-******6

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB

Associated Products: RVI58N-******6

Accessories

74.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa

53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
77.00  USD

Contact Us

Angled flangefa
Synchro clamping elementfa
55.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Female cordsetfa
Female cordsetfa
63.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Mounting bracket for servo flangefa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
53.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Precision coupling, Precision couplingfa
181.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 500 mm circumferencefa
85.00  USD

Contact Us

Measuring wheel for shaft diameter 10 mm, Plastic coating, 200 mm circumferencefa
103.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled aluminum, 200 mm circumferencefa
85.00  USD

Contact Us

Measuring wheel for shaft diameter 6 mm, Knurled plastic, 200 mm circumferencefa
Spring-loaded mounting bracket with a diameter of 36 mm, Material: anodized aluminumfa