Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental Encoder for special applications RSI58N-******6

RSI58N-******6
  • Industrial standard housing ∅58 mm
  • Up to 50,000 ppr
  • Recessed hollow shaft
  • 5 V with RS-422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RSI58N-******6

General specifications
Detection typephotoelectric sampling
Pulse countmax. 50000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 70 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof (not with Ub)
Output frequencymax. 200 kHz
Rise time100 ns
Connection
Connectortype 9416 (M23), 12-pin or M12 connector, 8-pin
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-5 ... 80 °C (23 ... 176 °F) , cable, movable installation
-20 ... 80 °C (-4 ... 176 °F), cable, fixed installation
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 280 g
Rotational speedmax. 12000 min -1
Moment of inertia≤ 35 gcm2
Starting torque≤ 1 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RSI58N-******6

Function

High performance are key words for this rotary encoder. Its outstanding feature is the-high resolution angle.

All six output channels are fitted for this incremental rotary encoder. It can thus be used universally in many different applications.

This incremental rotary encoder is available in recessed hollow shaft design with a shaft 10 mm in diameter x 20 mm or with a shaft 12 mm in diameter x 20 mm. The rotary encoder is held in place by an included torque rest.

The electrical connection is made by a 8-pin or a 12-pin round plug connector. It is also possible to obtain a version with a cable connector.

Design / Simulation: RSI58N-******6

Language Selection:
CADLanguageFile TypeFile Size
3-D model, axial cable outlet / 3-D-Modell, Kabel axialALLSTP132 KB
3-D model, radial cable outlet / 3-D-Modell, Kabel radialALLSTP133 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RSI58N-******6

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3229BALLPDF74 KB

Associated Products: RSI58N-******6

Accessories
Female cordsetfa
Female cordsetfa