Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 50000 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 70 E+9 at 6000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 60 mA | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 3 V | |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected | |
Output frequency | max. 200 kHz | |
Rise time | 400 ns | |
Connection | ||
Cable | ∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP54 | |
Climatic testing | DIN EN 60068-2-78 , no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | -5 ... 80 °C (23 ... 176 °F) , movable cable -20 ... 80 °C (-4 ... 176 °F), fixed cable |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Housing | powder coated aluminum | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 290 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | ≤ 40 gcm2 | |
Starting torque | ≤ 1.5 Ncm | |
Shaft load | ||
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Dimensions | ||
Length | 44.1 mm | |
Diameter | 58 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
High performance are key words for this rotary encoder. Its outstanding feature is the-high resolution angle. Usually all six output channels of this incremental rotary encoder are assigned to ensure flexible use of the encoder in a wide range of applications.
This incremental rotary encoder is available as hollow shaft design with a shaft Ø10 mm, Ø12 mm or Ø15 mm. The rotary encoder is held in place by an included torque rest.
The electrical connection is made with a cable connector.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 576 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model, 12 mm hollow shaft with torque rest / 3-D-Modell, 12 mm Hohlwelle und Drehmomentstütze | ALL | STP | 507 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL General Purpose | UL-US-2233187-0 / UL-CA-2232331-0 | ALL | 493 KB | |
Canada, USA UL General Purpose | CoC E223176 RepRef E223176-20050829 | ALL | 409 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-3229B | ALL | 74 KB |