Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental Encoder for special applications RHI58N-******X

RHI58N-******X
  • Industrial standard housing ∅58 mm
  • Up to 50,000 ppr
  • Hollow shaft
  • 10 V ... 30 V with RS 422 interface
  • Up to 5000 ppr

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RHI58N-******X

General specifications
Detection typephotoelectric sampling
Pulse countmax. 50000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 50 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof (not with Ub), reverse polarity protected
Output frequencymax. 200 kHz
Rise time100 ns
Connection
Cable∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F), fixed cable
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 290 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 40 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length44.1 mm
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RHI58N-******X

Function

High performance are key words for this rotary encoder. Its outstanding feature is the-high resolution angle. Usually all six output channels of this incremental rotary encoder are assigned to ensure flexible use of the encoder in a wide range of applications.

This incremental rotary encoder is available as hollow shaft design with a shaft Ø10 mm, Ø12 mm or Ø15 mm. The rotary encoder is held in place by an included torque rest.

The electrical connection is made with a cable connector.

Product Documentation: RHI58N-******X

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF576 KB

Design / Simulation: RHI58N-******X

Language Selection:
CADLanguageFile TypeFile Size
3-D model, 12 mm hollow shaft with torque rest / 3-D-Modell, 12 mm Hohlwelle und DrehmomentstützeALLSTP507 KB

Approvals: RHI58N-******X

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3229BALLPDF74 KB