Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RHI90N

RHI90N
  • Compact design housing ∅90 mm
  • Variable hollow shaft from ∅16 mm ... ∅45 mm
  • Up to 50,000 ppr
  • Easy shaft clamping
  • Very high resolution and accuracy
  • Optional: Shaft insulation through heavy-duty plastic insulating sleeve

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RHI90N

General specifications
Detection typephotoelectric sampling
Pulse countmax. 50000
Functional safety related parameters
MTTFd140 a
L1050 E+9 at 1750 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC or 5 V DC ± 5 % (see "Output circuit" in the ordering information)
No-load supply currentmax. 70 mA
Output
Output typepush-pull, incremental or RS-422, incremental
(see "Output circuit" in the ordering information)
Voltage drop< 2.5 V (push-pull, incremental)
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected (push-pull, incremental)
max. per channel 20 mA , short-circuit protected, reverse polarity protected (RS 422, incremental)
Output frequencymax. 200 kHz
Rise time600 ns
De-energized delay600 ns
Connection
Connectortype 9416 (M23), 12-pin, type 9416L (M23), 12-pin
Cable∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-78
Emitted interferenceEN IEC 61000-6-4:2019
Noise immunityEN IEC 61000-6-2:2019
Shock resistanceDIN EN 60068-2-27, 100 g, 6 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalE223176 , cULus Listed, General Purpose, Class 2 Power Source
Maximum permissible ambient temperaturemax. 60 °C (max. 140 °F)
Ambient conditions
Operating temperature-5 ... 70 °C (23 ... 158 °F) , cable, movable installation
-20 ... 70 °C (-4 ... 158 °F), cable, fixed installation
Storage temperature-40 ... 80 °C (-40 ... 176 °F)
Mechanical specifications
Material
Housingaluminum, blank
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
With insulating sleeve provided as an option, made from PPS GF40 material with internal diameters of 16 mm, 25 mm, 30 mm, 38 mm, isolation voltage of 3 kV (see type code)
Massapprox. 900 g
Rotational speedmax. 3500 min -1
Starting torque≤ 18 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length48.5 mm
Diameter87.1 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RHI90N

Function

The hollow shaft encoder RHI90 is a product, which has been developed specially for mechanical drive and lift engineering. It combines the advantages of modern technics and cost effective design.

The hollow shaft encoder is available with shaft diameters between Ø16 mm and Ø45 mm. Thanks to its comparatively small outside diameter it can also be used if only little mounting space is available. The shaft fastening is designed in a way that the shaft of the customer is not being damaged.

For specific applications the hollow shaft encoder is available with an electrical insulated hollow shaft.

Product Documentation: RHI90N

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF536 KB

Design / Simulation: RHI90N

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP181 KB
CAD 3-D additional / CAD 3-D additionalALLSTP184 KB
CAD Portal / CAD PortalALLLINK---
CAD Portal / CAD PortalALLLINK---

Approvals: RHI90N

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA UL General PurposeUL-US-2233187-0 / UL-CA-2232331-0ALLPDF493 KB
Canada, USA UL General PurposeCoC E223176 RepRef E223176-20050829ALLPDF409 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2735AALLPDF72 KB

Associated Products: RHI90N

Accessories
Female cordsetfa
Female cordsetfa