Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Incremental rotary encoder RVI70E Mining

RVI70E Mining
  • Up to 5000 ppr
  • Flameproof enclosure
  • Worldwide certification: ATEX, IECEx
  • EX-approval for mining
  • Degree of protection IP66 / IP67
  • High shaft load capacity
  • Temperature range -40 ... 158 °F (-40°C to 70°C)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVI70E Mining

General specifications
Detection typephotoelectric sampling
Device typeIncremental rotary encoder
Pulse countmax. 5000
Functional safety related parameters
MTTFd140 a
L101.6 E+9 at 3000 rpm
Electrical specifications
Operating voltage10 ... 30 V DC or 5 V DC ± 5 % (see "Output circuit" in the ordering information)
No-load supply currentmax. 60 mA
Output
Output typepush-pull, incremental or RS 422, incremental
(see "Output circuit" in the ordering information)
Voltage drop< 4 V (push-pull, incremental)
Load currentmax. per channel 35 mA , short-circuit protected, reverse polarity protected (push-pull, incremental)
max. per channel 20 mA , short-circuit protected, reverse polarity protected (RS 422, incremental)
Output frequencymax. 200 kHz
Rise time250 ns
Phase position A to B90 ° ± 18 °
Duty cycle1/2 ± 20 %
De-energized delay250 ns
Connection
Cable∅ 10.2 mm, Radox 9 x 0.5 mm2
Standard conformity
Degree of protectionDIN EN 60529, IP66 DIN EN 60529, IP67
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
IECEx approval
Equipment protection level MbIECEx ZLM 14.0003X
ATEX approval
Equipment protection level MbZELM 14 ATEX 0519 X
Ambient conditions
Ambient temperature-40 ... 70 °C (-40 ... 158 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Material
Combination 1housing: Stainless steel 1.4305 / AISI 303
flange: Stainless steel 1.4305 / AISI 303
shaft: Stainless steel 1.4305 / AISI 303
Combination 2housing: Stainless steel 1.4401 / AISI 316
flange: Stainless steel 1.4401 / AISI 316
shaft: Stainless steel 1.4401 / AISI 316
Massapprox. 2300 g (combination 1)
approx. 2300 g (combination 2)
Rotational speedmax. 6000 min -1
Moment of inertia400 gcm2
Starting torque< 5 Ncm
Shaft load
Axial110 N
Radial150 N
General information
Use in the hazardous areasee instruction manuals

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVI70E Mining

Function

RVI70E Series incremental rotary encoders are enclosed in a pressure-resistant housing.

The robust bearing design allows high shaft loads to be absorbed, enabling this series of rotary encoder to deliver reliability and precision over its full service life. The compact design ensures efficient use of installation space.

The high degree of protection along with the seawater-resistant housing make the RVI70E ideal for use in tough environmental conditions. The temperature range of -40 °C to +70 °C allows the encoder to be used in a wide variety of climatic conditions. The wide range of variants available mean the RVI70E Series is suitable for use in a host of applications.

Product Documentation: RVI70E Mining

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF164 KB

Approvals: RVI70E Mining

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
EU ZELM ATEX Category (2) G D ATEX Category (M1)ZELM 14 ATEX 0519XALLPDF2165 KB
Worldwide ZELM IECEx Certificate of ConformityIECEx ZLM 14.0003XALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F)TDOC-0747FENGENGPDF264 KB