Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Inclination sensor INY170D-F99-B20-0,6M-6DTM04

INY170D-F99-B20-0,6M-6DTM04
  • E1-Type approval
  • High shock resistance
  • Extended temperature range
    -40 ... +85 °C
  • CAN bus with SAE J1939 protocol
  • Measuring range -85° ... +85°

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  INY170D-F99-B20-0,6M-6DTM04

General specifications
TypeInclination sensor, 2-axis
Measuring range-85 ... 85 °
Absolute accuracy≤ ± 0.5 ° [-60°...+60°]
Response delay≤ 25 ms
Resolution≤ 0.1 °
Repeat accuracy≤ ± 0.1 °
Temperature influence≤ 0.004 °/K
Functional safety related parameters
MTTFd650 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED, green
Status indicatorLED, yellow
Error indicatorLED, red
Electrical specifications
Operating voltage5 ... 30 V DC
No-load supply current≤ 100 mA
Power consumption≤ 0.7 W
Interface
Interface typeJ1939
Data output codebinary code
Node ID0 ... 253 , programmable
Transfer rate10 ... 1000 kBit/s , programmable
Terminationexternal
Cycle timeprogrammable
SLOT Range-85 ... 85 °
SLOT Offset180 °
Compliance with standards and directives
Standard conformity
Shock and impact resistance100 g according to DIN EN 60068-2-27
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source
E1 Type approval10R-04
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection type0.6 m, PUR cable 5 x 0.5 mm2 Deutsch connector DTM04-6P
Housing materialPA
Degree of protectionIP68 / IP69K
Mass240 g
Dimensions
Height37 mm
Width45 mm
Length65 mm
Factory settings
Node ID30
Transfer rate250 kBit/s

Classifications

SystemClasscode
ECLASS 13.027271101
ECLASS 12.027271101
ECLASS 11.027271101
ECLASS 10.0.127271101
ECLASS 9.027271190
ECLASS 8.027270790
ECLASS 5.127270790
ETIM 9.0EC011640
ETIM 8.0EC003965
ETIM 7.0EC002544
ETIM 6.0EC002544
ETIM 5.0EC002544
UNSPSC 12.141114624

Details: INY170D-F99-B20-0,6M-6DTM04

Design / Simulation: INY170D-F99-B20-0,6M-6DTM04

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP791 KB
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ65 KB

Approvals: INY170D-F99-B20-0,6M-6DTM04

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
KBA10R-06756701ALLPDF535 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0724CALLPDF169 KB

Associated Products: INY170D-F99-B20-0,6M-6DTM04

Accessories
Terminal resistor M12 male straight A-coded 5-pin, for DeviceNet, CANopenfa