Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

1000 Series Type Z purge system

The 1000 series Type Z purge system is suitable for Class I, Division 2 to non-hazardous area applications & Class II, Division 2 to non-hazardous area applications.

  • UL, cUL & FM classified
  • Conforms to NFPA 496 and ISA 12.4 standards 
  • Enclosure volumes to 450 cu. ft

Note: Vents are required for most Type Z purge enclosures


Type Z purge system models - 1000 series

1001A: Class I Enclosure Volumes ≤ 2 ft3 and Class II Enclosure Volumes ≤10 ft3 , WPS Only
1001B: Class II Enclosure Volumes ≤ 50 ft3
1001C: Class II Enclosure Volumes ≤ 250 ft3
1002: Class I Enclosure Volumes ≤ 15 ft3
1003: Class I Enclosure Volumes ≤ 75 ft3
1004: Class I Enclosure Volumes ≤ 200 ft3
1005: Class I Enclosure Volumes ≤ 450 ft3
11: Class I Enclosure Volumes ≤ 2 ft3 and Class II Enclosure Volumes ≤10 ft3 , WPS and WPSA
1011: Class I Enclosure Volumes ≤ 2 ft3 and Class II Enclosure Volumes ≤10 ft3
1012: Class I Enclosure Volumes ≤ 15 ft3


Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!