Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

HART Loop Converter

Choose your product

Product

746.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel isolated barrier, 24 V DC supply (Power Rail), HART field device input with transmitter power supply, Usable as signal splitter (1 input and several outputs), 3 analog outputs 4 mA ... 20 mA, Sink and source mode output, Configurable by keypad, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Rated voltage: 19 ... 30 V DC, Function: transmitter supply, Field device: 3-wire transmitter, Field device [2]: active sources, Signal: HARTpa

1-channel isolated barrier, 24 V DC supply (Power Rail), HART field device input with transmitter power supply, Usable as signal splitter (1 input and several outputs), 2 relay contact outputs (change-over contacts), 3 analog outputs 4 mA ... 20 mA, Sink and source mode output, Configurable by keypad, Housing width: 40 mm, Number of channels: 1-channel, HART communication, Trip relay, Rated voltage: 19 ... 30 V DC, Function: transmitter supply, Field device: 3-wire transmitterpa

Narrow down search result list