Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface Safety Monitor VAS/M-2A8L-KE4-8SE-C1

VAS/M-2A8L-KE4-8SE-C1
  • Compact safety controller up to SIL 3/PLe
  • 4 integrated, safe inputs
  • 2 integrated, safe outputs (OSSDs)
  • 8 logical, safe output groups (switchable)
  • Increased functionality through integrated expansion port
  • Parameterizable muting, timer and logic functions using SIMON+ software
  • Integrated data decoupling

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VAS/M-2A8L-KE4-8SE-C1

Product Description
Safety Monitor, 8 decentralized output circuits
General specifications
AS-Interface specificationV3.0
Data decouplingintegrated
UL File NumberE223772
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Mission Time (TM)20 a
PFHd5.08 E-9
Indicators/operating means
LED AS-i MStatus of AS interface master, multicolored LED
green: Master OK
LED SMStatus of safety monitor, multicolored LED
green: Safety monitor OK
LED S1 ... S8Status of inputs S1 ... S8, yellow LED
yellow: Contact open
LED O1, O2Status of outlputs, multicolored LED
yellow: Output on
Electrical specifications
Auxiliary voltage (input)20 ... 30 VDC PELV
Insulation voltage500 V AS-Interface/UAUX:
Rated operating voltage18,0 ... 31.6 V from AS-Interface
Rated operating current≤ 200 mA from AS-Interface;
≤ 4 A from AUX
Interface 1
Interface typeChip card slot
Interface 2
Interface typeMicro USB
Programming interface
Input
Number/Type8 / 4 safe inputs cat. 4
or
8 standard inputs and outputs
Supply24 V UAUX
Current loading capacity10 mA per signal output
1.4 A OSSD supply output
Input currentStatic switching current 4 mA at 24 V, dynamic 30 mA at 24 V (T=100 μs)
Output
Number/TypeOutput circuits 1 and 2
max. contact rating:
700 m ADC-13 at 24  V
Supply24 V UAUX
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005/AC:2005
EN 61000-6-4:2007/A1:2011
Machinery Directive
Directive 2006/42/ECEN 13849-1:2008/AC:2009 EN 62061:2005
Standard conformity
Electromagnetic compatibilityEN 50295:1999 EN 61000-6-2:2005/AC:2005
EN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529:2000
Electrical safetyIEC 61508:2010 and EN 62061:2005 (up to SIL3) EN 13849-1:2008/AC:2009 EN 61326-3-1:2008
AS-InterfaceEN 62026-2:2013
Programming instructions
ProfileS-0.B.E
IO code0
ID codeB
ID1 codeF
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Dimensions
Height99 mm
Width22.5 mm
Length113 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027243101
ECLASS 12.027243101
ECLASS 11.027243101
ECLASS 10.0.127243101
ECLASS 9.027243101
ECLASS 8.027279215
ECLASS 5.127279215
ETIM 9.0EC001449
ETIM 8.0EC001449
ETIM 7.0EC001449
ETIM 6.0EC001449
ETIM 5.0EC001449
UNSPSC 12.139121535

Details: VAS/M-2A8L-KE4-8SE-C1

Function

The AS-Interface safety monitor compact with master function VAS/M-2A8L-KE4-8SE-C1 is a control cabinet module with up to 8/4 local safe inputs and up to 8 independent outputs and disconnectable master.

The safe inputs can optionally be configured as standard inputs and signalling outputs. Two of the safe inputs are also suitable as inputs for OSSDs, the others only for potential-free contacts. Each safe input can also be configured as two standard inputs. 8 independent AS-Interface release circuits support multiple safe AS-Interface outputs on a single address. In addition, the test pulse outputs can be switched as diagnostic outputs (not control-safe). The safe circuit for the connected consumers is created using two safety relays.

The housing, which is only 22.5 mm wide, requires little space in the switch cabinet. The module is mounted by clicking it onto the 35 mm mouting rail, compliant with EN 50022.

The AS-Interface and external power supply are each connected by means of a 2-station terminal block. Connection of the inputs and outputs is by means of multiple 4-station terminal blocks. This permits the simple removal of the supply during commissioning or servicing. The supply to the connected slaves is fed either internally via the module from the AS-interface or via an external supply. For external supply via a standard power supply unit, the safety module has a decoupling function. The current status of the inputs and outputs is indicated via yellow LEDs. Communication faults are indicated via red LEDs. The display of the operating voltage and the address 0 is provided by a green LED.

A Micro-USB interface is used for configuration with the AS-i-Control Tools via ASIMON. The configuration can be transferred to a replacement device using a chip card.

Product Documentation: VAS/M-2A8L-KE4-8SE-C1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Instruction VAS*-2A8L-KE4-8SE* / Montageanleitung VAS*-2A8L-KE4-8SE*ALLPDF3602 KB
Safety and Security Documentation
Instruction Manual VAS/M-2A8L-KE4-8SE-C1 / Betriebsanleitung VAS/M-2A8L-KE4-8SE-C1ALLPDF413 KB
Manuals
Manual Safety Basis MonitorENGPDF5865 KB

Design / Simulation: VAS/M-2A8L-KE4-8SE-C1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP2752 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1111 KB

Approvals: VAS/M-2A8L-KE4-8SE-C1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULE223772ALLLINK---

Software: VAS/M-2A8L-KE4-8SE-C1

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface SafetyZIP622 KB

Associated Products: VAS/M-2A8L-KE4-8SE-C1

Accessories
424.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Software for configuration of K30 Master Monitors/K31 and KE4 Safety Monitorsfa
25-point wiring link for control cabinet modules with screw terminalsfa
USB Type A to Micro-USB connectorfa