Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

AS-Interface safety module VBA-4E2A1A-KE3-ZEL/E2L/SEL

VBA-4E2A1A-KE3-ZEL/E2L/SEL
  • Safety output module with diagnostic node and I/O node
  • 1 enabling circuit with 2 safe electronic outputs
  • Assigns a complete address and two A/B addresses
  • 1st A/B address: 3 standard inputs and 1 EDM input (I/O node)
  • 2nd A/B address: diagnostics and operational switching of the safe outputs (diagnostic node)
  • Applications up to category 4/PL e/SIL 3

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VBA-4E2A1A-KE3-ZEL/E2L/SEL

Product Description
KE3 switch cabinet module, 1 safety-related electronic output, 4 standard inputs, 2 standard outputs
General specifications
Node typeA/B node, standard node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Performance level (PL)PL e
Mission Time (TM)20 a
PFHd1.91 E-9
PFD5.94 E-7
Indicators/operating means
LED FAULTerror display; LED red
red: communication error
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); 4 LED yellow
LED OUTFor flashing patterns see diagnostics table
Electrical specifications
Auxiliary voltage (input)24 V ± 20 % PELV
Rated operating voltage26.5 ... 31.6 V from AS-Interface
Rated operating current< 200 mA
Protection classIII
Surge protectionUEXT, Ue: Over voltage category III, safe isolated power supplies (PELV)
Input
Number/Type3 standard inputs, 1 EDM input
Supplyfrom external auxiliary voltage UAUX
Voltage24 V DC
Input currentStatic switching current: 4 mA at 24 V. Dynamic switching current: 15 mA at 24 V (T=100 μs)
Sensor supply≤ 100 mA
Output
Number/Type2 output switch elements
Max contact load: 0.5 A DC-13 at 30 V
1 safe electronic output
Supplyfrom external auxiliary voltage UAUX
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 62026-2:2013 EN 61000-6-2:2005/AC:2005
EN 61000-6-3:2007/A1:2011
Standard conformity
Electromagnetic compatibilityEN 61326-3-1:2008
Degree of protectionEN 60529:2000
Electrical safetyEN ISO 13849-1:2008 EN ISO 13849-2:2012
Emitted interferenceEN 61000-6-3:2007/A1:2011
AS-InterfaceEN 62026-2:2013
Noise immunityEN 61000-6-2:2005/AC:2005 EN 62026-2:2013
Functional safetyIEC 61508:2010 (SIL3) EN 62061:2005
Programming instructions
ProfileDiagnostic node: S-7.A.E, ID1 = 5
Input node: S-7.A.E, ID1 = 7
IO code7
ID codeF
Ambient conditions
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Connectionremovable terminals
rated connection capacity:
rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 2.5 mm2
for multiple-wire connection with two wires of equal cross-section:
flexible with twin wire-end ferrules: 0.5 mm2 ... 1.5 mm2
Material
HousingPA 66-FR
Dimensions
Height99 mm
Width22.5 mm
Length107 mm
MountingDIN mounting rail

Classifications

SystemClasscode
ECLASS 13.027272603
ECLASS 12.027242604
ECLASS 11.027242604
ECLASS 10.0.127242604
ECLASS 9.027242604
ECLASS 8.027242604
ECLASS 5.127242604
ETIM 9.0EC001599
ETIM 8.0EC001599
ETIM 7.0EC001599
ETIM 6.0EC001599
ETIM 5.0EC001599
UNSPSC 12.139121535

Details: VBA-4E2A1A-KE3-ZEL/E2L/SEL

Function

The AS-Interface safety output module VBA-4E2A1A-KE3-ZEL/E2L/SEL is a control cabinet module with two safe electronic outputs. The outputs are dependent on a common safe release circuit, but they can be switched separately from each other by conventional output bits as long as the release from the safety monitor is present. In addition, the module has an A/B node for diagnostics and a second A/B node for the connection of three conventional inputs and the contactor feedback circuit EDM.

The housing is only 22.5 mm wide and takes up little space in the switch cabinet. A snap-on function mounts the module onto the 35 mm mounting strip in line with EN 50022.
An addressing socket is integrated into the module. Access to the addressing of the safe output and the integrated A/B nodes is done by switching the programming switches.

The connection is made via plug-in terminals. Four-way (black) terminal blocks are used for the inputs. The AS-Interface is connected via a two-way terminal block (yellow). This allows the sensors or the power supply to be easily separated for commissioning or service. Power is supplied to the inputs and connected sensors by an external auxiliary power supply. Yellow LEDs display the current switching status of the inputs and outputs. The red LED FAULT displays communication errors and indicate that the A0 output bit is set. A green LED ASI displays the operating voltage and the address 0.

Product Documentation: VBA-4E2A1A-KE3-ZEL/E2L/SEL

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting Instruction VBA-4E2A1A-KE3-ZEL/E2L/SEL / Montageanleitung VBA-4E2A1A-KE3-ZEL/E2L/SELALLPDF1394 KB
Safety and Security Documentation
Instruction Manual VBA-4E2A1A-KE3-ZEL/E2L/SEL / Betriebsanleitung VBA-4E2A1A-KE3-ZEL/E2L/SELALLPDF443 KB
Manuals
Manual VBA-4E2A1A-KE3-ZEL/E2L/SELENGPDF3543 KB

Design / Simulation: VBA-4E2A1A-KE3-ZEL/E2L/SEL

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP4525 KB
CAD Portal / CAD PortalALLLINK---
CAE
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ1058 KB

Approvals: VBA-4E2A1A-KE3-ZEL/E2L/SEL

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
US CA ULE223772ALLLINK---

Software: VBA-4E2A1A-KE3-ZEL/E2L/SEL

Language Selection:
Software ToolsRelease InfoFile TypeFile Size
SISTEMA SLB Library AS-Interface Safety / SISTEMA SLB Library AS-Interface SafetyZIP622 KB

Associated Products: VBA-4E2A1A-KE3-ZEL/E2L/SEL

Accessories
AS-Interface Handheld with accessoryfa
Adapter cable module/hand-held programming devicefa
25-point wiring link for control cabinet modules with screw terminalsfa
AS-Interface Product Range

Get to know our full range of AS-Interface products.