Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Modules

Choose your product

Next PageLast Page
Product

147.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa

208.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, Type: DC version, positive polaritypa

218.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 341 Ω, Fuse rating 50 mA, DIN rail mountable, Replaceable back-up fuse, With diode return, Type: DC version, positive polaritypa

208.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


2-channel, AC version, Working voltage 6.5 V at 10 µA, Series resistance max. 115 Ω, Fuse rating 100 mA, DIN rail mountable, Replaceable back-up fuse, Type: AC versionpa
135.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel, DC version, positive polarity, Working voltage 6.5 V at 10 µA, Series resistance max. 56 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel, DC version, positive polarity, Working voltage 13 V at 10 µA, Series resistance max. 107 Ω, Fuse rating 100 mA, DIN rail mountable, Type: DC version, positive polaritypa
135.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 327 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
135.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


1-channel, DC version, positive polarity, Working voltage 26.5 V at 10 µA, Series resistance max. 250 Ω, Fuse rating 80 mA, DIN rail mountable, High power version, Type: DC version, positive polaritypa
170.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel, DC version, positive polarity, Working voltage 6 V at 10 µA, Series resistance max. 15.5 Ω, Fuse rating 200 mA, DIN rail mountable, Type: DC version, positive polaritypa
170.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


2-channel, DC version, positive polarity, Working voltage 10 V at 10 µA, Series resistance max. 1033 Ω, Fuse rating 50 mA, DIN rail mountable, Type: DC version, positive polaritypa
Next PageLast Page

Narrow down search result list