Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | AC version | |
Electrical specifications | ||
Nominal resistance | 100 Ω | |
Series resistance | max. 107 Ω | |
Fuse rating | 100 mA | |
Hazardous area connection | ||
Connection | terminals 1, 2 | |
Safe area connection | ||
Connection | terminals 7, 8 | |
Working voltage | ||
Supply loop | max. 13.6 V | |
Measurement loop | max. 13 V at 10 µA | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | max. 75 % , without condensation | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Core cross section | max. 2 x 2.5 ... mm2 | |
Mass | approx. 150 g | |
Dimensions | 12.5 x 115 x 116 mm (0.5 x 4.5 x 4.6 inch) (W x H x D) | |
Height | 115 mm | |
Width | 12.5 mm | |
Depth | 116 mm | |
Construction type | modular terminal housing , see system description | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 01 ATEX 7005 | |
Marking | ![]() |
|
Voltage | 15 V | |
Current | 153 mA | |
Power | 570 mW | |
Supply | ||
Maximum safe voltage | 250 V | |
Series resistance | min. 98 Ω | |
Certificate | TÜV 99 ATEX 1484 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0118 | |
UL approval | ||
Control drawing | 116-0139 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 09.0142 IECEx BAS 17.0091X |
|
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I Ex ec IIC T4 Gc |
|
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27211016 |
ECLASS 12.0 | 27211016 |
ECLASS 11.0 | 27211016 |
ECLASS 10.0.1 | 27219001 |
ECLASS 9.0 | 27219001 |
ECLASS 8.0 | 27219001 |
ECLASS 5.1 | 27210702 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC002653 |
UNSPSC 12.1 | 39121018 |
The Zener Barrier prevents the transfer of unacceptably high energy from the safe area into the hazardous area.
The zener diodes in the Zener Barrier are connected in the reverse direction. The breakdown voltage of the diodes is not exceeded in normal operation. If this voltage is exceeded, due to a fault in the safe area, the diodes start to conduct, causing the fuse to blow. The Zener Barrier has alternating polarities, i. e. interconnected zener diodes are employed and one side is grounded. The Zener Barrier can be used for both alternating voltage signals and direct voltage signals.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 233 KB | |
Functional Safety Manual | ENG | 1972 KB | |
Manuals | |||
System Manual | ENG | 1203 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 951 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macros Z-System devices (EMA) / EPLAN-Makros Geräte Z-System (EMA) | ALL | ZIP | 2338 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|