Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | DC version, negative polarity | |
Electrical specifications | ||
Nominal resistance | 300 Ω | |
Series resistance | max. 341 Ω | |
Fuse rating | 50 mA | |
Hazardous area connection | ||
Connection | terminals 1, 2, 3, 4 | |
Safe area connection | ||
Connection | terminals 5, 6, 7, 8 | |
Working voltage | ||
Supply loop | max. 27 V | |
Measurement loop | max. 26.5 V at 10 µA | |
Conformity | ||
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | max. 75 % , without condensation | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Core cross section | max. 2 x 2.5 mm2 | |
Mass | approx. 150 g | |
Dimensions | 12.5 x 115 x 116 mm (0.5 x 4.5 x 4.6 inch) (W x H x D) | |
Height | 115 mm | |
Width | 12.5 mm | |
Depth | 116 mm | |
Construction type | modular terminal housing , see system description | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 00 ATEX 7096 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I |
|
Voltage | 28 V | |
Current | 93 mA | |
Power | 650 mW | |
Series resistance | min. 301 Ω | |
Certificate | TÜV 99 ATEX 1484 X | |
Marking | II 3G Ex nA IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0118 | |
UL approval | E106378 | |
Control drawing | 116-0355 (cULus) | |
IECEx approval | ||
IECEx certificate | IECEx BAS 18.0033 | |
IECEx marking | [Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27211016 |
ECLASS 12.0 | 27211016 |
ECLASS 11.0 | 27211016 |
ECLASS 10.0.1 | 27219001 |
ECLASS 9.0 | 27219001 |
ECLASS 8.0 | 27219001 |
ECLASS 5.1 | 27210702 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC002653 |
UNSPSC 12.1 | 39121018 |
The Zener Barrier prevents the transfer of unacceptably high energy from the safe area into the hazardous area.
The zener diodes in the Zener Barrier are connected in the reverse direction. The breakdown voltage of the diodes is not exceeded in normal operation. If this voltage is exceeded, due to a fault in the safe area, the diodes start to conduct, causing the fuse to blow. The Zener Barrier has a negative polarity, i. e. the cathodes of the zener diodes are grounded.
Additionally this Zener Barrier is equipped with a replaceable fuse.
The Zener Barrier is for evaluation of signals from the hazardous area. The diodes of diode return prevent a current into the hazardous area, therefore the current assumption for intrinsic safety calculations is zero.
Depending on the application, increased or decreased intrinsic safety parameters apply for serial or parallel connection. For the detailed parameters refer to the Zener Barrier certificate. Application examples can be found in the system description of the Zener Barriers.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 234 KB | |
Manuals | |||
System Manual | ENG | 1203 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 951 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macros Z-System devices (EMA) / EPLAN-Makros Geräte Z-System (EMA) | ALL | ZIP | 2338 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Baseefa IECEx ia IECEx Certificate of Conformity | IECEx BAS 18.0033 | ALL | LINK | --- |
Brasil TUV Rheinland Brazil | TÜV 14.0362 | ALL | 1465 KB | |
China SITIIAS CCC Ex Certificate | 2020322316002774 (Bintan) | ALL | 2043 KB | |
DNV Marine | TAA00001WX | ALL | 106 KB | |
Europe Baseefa II (1) D II (1) G I (M1) ATEX | BAS 00 ATEX 7096 | ALL | 5273 KB | |
Europe TUV Nord II 3 G ATEX Category 3 G | TÜV 99 ATEX 1484X | ALL | 1460 KB | |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC E106378 RepRef E106378-20131122 | ALL | 476 KB | |
USA FM | FM 17 US 0370 | ALL | 416 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 92 KB | ||
Control drawing FM / Control drawing FM | ALL | 167 KB | ||
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-0061EENG | ENG | 193 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|