Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Indicators/operating means | ||
---|---|---|
Type | digital display | |
Number of digits | 7 | |
Display value | digit height 4 mm | |
Electrical specifications | ||
Operating voltage | 230 V AC | |
Power consumption | 1.3 VA | |
Input | ||
Pulse length/pulse interval | 50 ms / 50 ms | |
Counting frequency | 10 Hz | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -40 ... 90 °C (-40 ... 194 °F) | |
Relative humidity | ≤ 80 % (noncondensing) | |
Mechanical specifications | ||
Connection | flexible leads AWG 22 150 mm long |
|
Mass | 50 g | |
Dimensions | 48 mm x 24 mm x 54 mm | |
Mounting | latch fastener | |
Life span | > 50 x 106 pulses |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7246 | ALL | 109 KB |