Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Timer, Counter, Tachometer KCT-6S-C

KCT-6S-C
  • Counter frequency up to 20 kHz
  • LED indicator, red
  • 6 decade devices
  • Operation via keypad
  • Two counter inputs
  • Fixing with plug-in frame for easy installation
  • Connection via screw terminals
  • Manual or external reset
  • PNP and NPN sensors can be connected
  • Shock resistance in accordance with DIN EN 60068-2-27
  • Vibration resistance in accordance with DIN EN 60068-2-6

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KCT-6S-C

Product Description
Counter 
General specifications
Pre-selection-
Data storage106 storage cycles or 10 years, EEPROM
Programmingkeypad-driven menu
Indicators/operating means
Type7-segment LED display, red
Number of digits6
Display valuedigit height 8 mm
Pre-selection-
Key interlock-
Display interval-199999 ... 999999 with suppression of leading zeros
Decimal point0 to max 3 fractional digits
Scale factor0.0001 ... 99.9999
Resetmanually or external
Electrical specifications
Operating voltage10 ... 30 V DC
Power consumption1.5 W
Input
Counting frequency30 Hz / 20 kHz
Impedance10 kOhm
Voltagelow: 0 V DC ... 0.2 x supply voltage; high: 0.6 x supply voltage ... 30 V DC
Counting methodadding or subtracting
Ambient conditions
Ambient temperature-10 ... 50 °C (14 ... 122 °F)
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity≤ 80 % (noncondensing)
Mechanical specifications
Connection5-pin screw terminal ,
max. core cross section 0.34 ... 1.5 mm2
Mass48 g
Dimensions48 mm x 24 mm x 65 mm
Mountinglatch fastener

Classifications

SystemClasscode
ECLASS 13.027210301
ECLASS 12.027210301
ECLASS 11.027210301
ECLASS 10.0.127210301
ECLASS 9.027210301
ECLASS 8.027210301
ECLASS 5.127210301
ETIM 9.0EC002300
ETIM 8.0EC002300
ETIM 7.0EC002300
ETIM 6.0EC002300
ETIM 5.0EC000677
UNSPSC 12.141111902

Details: KCT-6S-C

Product Documentation: KCT-6S-C

Language Selection:
ManualsLanguageFile TypeFile Size
Manual KCT-6S...ENGPDF870 KB

Approvals: KCT-6S-C

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2894AALLPDF112 KB