Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
IDENTControl evaluation unit with Ethernet interface |
General specifications | ||
---|---|---|
Number of read/write heads | max. 4 alternative 2 read/write heads and 2 trigger sensors |
|
UL File Number | E87056 | |
Indicators/operating means | ||
LEDs 1, 2, 3, 4 | Status indicator for read/write heads green: command at read/write head active yellow: approx. 1 second long, if command was successfully executed |
|
LED PWR/ERR | green: power on red: Hardware fault |
|
LED State | green: interface OK Off: Not ready for operation |
|
LED Link/Act | green: network connection green flashing: bus active |
|
LED Traffic | green: flashes in rhythm of sending/receiving data | |
LED 100 MBit | yellow: transfer rate 100 Mbit/s Off: transfer rate 10 Mbit/s |
|
LC display | two-line multi-function display with 12 characters per line configuration of the control interface and display of connected read/write heads as additional pictograms; easy and direct selection of operating commands and addressing |
|
Button | 4 keys: ESC, up, down and return | |
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , PELV | |
Ripple | ≤ 10 % at 30 V DC | |
Current consumption | ≤ 2 A incl. read/write heads | |
Power consumption | 3.5 W Without read/write heads | |
Galvanic isolation | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff | |
Interface | ||
Physical | Ethernet | |
Protocol | SMTP HTTP TCP/IP (Port 10000) MODBUS/TCP EtherNet/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Compliance with standards and directives | ||
Standard conformity | ||
Electromagnetic compatibility | EN 61326 | |
Degree of protection | EN 60529 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -30 ... 80 °C (-22 ... 176 °F) | |
Climatic conditions | air humidity max. 96 % Salt spray resistant to EN 60068-2-52 |
|
Shock and impact resistance | Oscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6 Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27 |
|
Mechanical specifications | ||
Housing depth | ||
Housing diameter | ||
Degree of protection | IP67 | |
Connection | Read/write heads: shielded, 4-pin, M12 connector Power supply: M12 connector Protective earth: M6 earthing screw Ethernet: RJ-45 |
|
Material | ||
Housing | powder coated aluminum | |
Installation | snap-on to 35 mm standard rail or screw fixing | |
Mass | approx. 1000 g | |
Dimensions | ||
Height | 73 mm | |
Width | 105 mm | |
Length | 148 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - IC-KP-* | ENG | 1019 KB | |
Device mounting / Gerätemontage | ALL | 917 KB | |
Commissioning IC-KP-B12-V45 with Ethernet at S7-400 | ENG | 2637 KB | |
Commissioning IC-KP-B17-AIDA Profinet S7 Multiframe Parameter | ENG | 3442 KB | |
Commissioning IC-KP-B17-AIDA Profinet S7 Singleframe Parameter | ENG | 3044 KB | |
Manuals | |||
Manual IC-KP-B12-V45 | ENG | 2365 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E87056 | ALL | LINK | --- |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
EtherNet/IP: EDS and Icon files IC-KP-B12-V45 / EtherNet/IP: EDS- und Icon-Dateien IC-KP-B12-V45 | V1.1 | ZIP | 10 KB |
PROFINET IO: GSDML file IC-KP-B12-V45 / PROFINET IO: GSDML-Datei IC-KP-B12-V45 | 02/2007 | ZIP | 8 KB |
Add-On Instructions for RSLogix 5000 for use with IDENTControl / Software Tool_a | 5/19/2022 | ZIP | 10372 KB |
SIMATIC S7 sample project file for Ethernet with IC-KP-B12 / SIMATIC S7 Beispielprojekt für Ethernet Anbindung mit IC-KP-B12 | 01/2007 | ZIP | 312 KB |
Simatic S7 function block V3.0 Profinet connection IC-KP-B17-AIDA1 and IC-KP-B12-V45 / Simatic S7 Funktionsbaustein V3.0 Profinet Anbindung IC-KP-B17-AIDA1 und IC-KP-B12-V45 | V3.0 2014-01-27 | ZIP | 1174 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.