Optical identification systems from Pepperl+Fuchs make an important contribution to key criteria in automation technology, like maximum process reliability and plant availability. Whether discussing production or logistics, these optical identification systems can be quickly adapted to any application environment and ensure reliable performance even under critical conditions.
Our optical identification portfolio consists of a wide range of stationary readers and handhelds. Not only do our readers support all common 1-D and 2-D codes, but we also offer you solutions for high-speed or high-temperature applications.
The operating software "Vision Configurator" enables you to configure a multitude of parameters with a single mouse click. This way, you can quickly fine-tune the settings of your optical identification devices.
Our handheld readers convince with their comfort and outstanding read performance. Even on reflective surfaces, they read various code symbologies. Their robust housing makes these handheld readers suitable for heavy-duty industrial use. The connection to a PC or tablet PC allows for maximum mobility.
The high-temperature identification system OIT by Pepperl+Fuchs ensures smooth processes under the toughest conditions. Highly reliable read performance is secured even at temperatures exceeding 500 °C. The OIT system works with infrared light and reliably evaluates special code sheets that feature code patterns.