Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Base for PROFIBUS DP, plug-in connection |
Indicators/operating means | ||
---|---|---|
DIP switch | Setting the station address bus connection ON = active OFF = non-active |
|
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , ripple 10 %SS , PELV | |
Power consumption | max. 5 W with read/write head IPT*-FP | |
Galvanic isolation | ||
Operating voltage/interface | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Interface | ||
Physical | RS-485 | |
Protocol | PROFIBUS DP acc. to EN 50170 | |
Transfer rate | 9.6; 19.2; 93.75; 187.5; 500; 1500 kBit/s 3; 6; 12 Mbit/s self-synchronizing |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Climatic conditions | air humidity max. 95 % | |
Mechanical specifications | ||
Degree of protection | IP67 according to EN 60529 with IPT*-FP | |
Connection | 4-pin, M12 x 1 connector for supply; M12 x 1 device socket, 5-pin, B-coded for PROFIBUS |
|
Material | ||
Housing | aluminum, black anodized | |
Dimensions | ||
Height | 50 mm | |
Width | 80 mm | |
Length | 161 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280492 |
ECLASS 12.0 | 27280490 |
ECLASS 11.0 | 27280490 |
ECLASS 10.0.1 | 27280490 |
ECLASS 9.0 | 27280490 |
ECLASS 8.0 | 27280490 |
ECLASS 5.1 | 27279212 |
ETIM 9.0 | EC002997 |
ETIM 8.0 | EC002997 |
ETIM 7.0 | EC002997 |
ETIM 6.0 | EC002997 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
The base is used in combination with an upper part, the IPT*-FP read/write station.
The device is operated as a slave on the PROFIBUS DP. The device makes available the complete read/write functionality. Up to 32 bytes are transmitted per cycle. Of these, up to 7 double words, each with 32 bits, are available to the user.
The rounded connector M12 for BUS and supply allows a rapid assembly.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 171 KB | |
Programming Proposal in "Enhanced Buffered Read FIXCODE" Mode | ENG | 96 KB | |
Programming Proposal in "Enhanced Buffered Read" Mode | ENG | 96 KB | |
Manuals | |||
Manual IPTx-FP with U-P6x-B6x | ENG | 2364 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 450 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5411 | ALL | 108 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
GSD file U-P6*-B6* / GSD-Datei U-P6*-B6* | 08/2005 | ZIP | 2 KB |
Function block TIA Portal (S7-1200/1500) for System IP with IPT1-FP and U-P6-B6 Profibus-DP communication / Funktionsbaustein TIA Portal (S7-1200/1500) für System IP mit IPT1-FP und U-P6-B6 Profibus-DP Kommunikation | V1.0 | ZIP | 10184 KB |
SIMATIC S7 sample project file for PROFIBUS DP with U-P6-B6 / SIMATIC S7 Beispielprojekt für PROFIBUS DP Anbindung mit U-P6-B6 | 08/2005 | ZIP | 186 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.