Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
IDENTControl evaluation unit with Ethernet interface |
General specifications | ||
---|---|---|
Number of read/write heads | max. 4 alternative 2 read/write heads and 2 trigger sensors |
|
UL File Number | E87056 | |
Indicators/operating means | ||
LEDs CH1, CH2, CH3, CH4 | Status indicator for read/write heads green: command at read/write head active yellow: approx. 1 second long, if command was successfully executed |
|
LED PWR/ERR | green: power on red: Hardware fault |
|
LED BF | red: Bus error | |
LED Link1/Link2 | green: network connection | |
LED Activity | green: flashes in rhythm with the transmitted data | |
LC display | two-line multi-function display with 12 characters per line configuration of the control interface and display of connected read/write heads as additional pictograms; easy and direct selection of operating commands |
|
Button | 4 keys: ESC, up, down and return | |
Electrical specifications | ||
Rated operating voltage | 20 ... 30 V DC , PELV | |
Ripple | ≤ 10 % at 30 V DC | |
Current consumption | ≤ 8 A incl. read/write heads | |
Power consumption | 3.5 W Without read/write heads | |
Galvanic isolation | basic insulation acc. to DIN EN 50178, rated insulation voltage of 50 Veff | |
Interface 1 | ||
Physical | Ethernet | |
Protocol | TCP/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Interface 2 | ||
Physical | Ethernet | |
Protocol | TCP/IP PROFINET IO |
|
Transfer rate | 10 MBit/s or 100 MBit/s | |
Interface 3 | ||
Physical | Bluetooth® Low Energy | |
Profile | GATT (Generic Attribute Profile) | |
Protocol | ATT (Attribute Protocol) | |
Compliance with standards and directives | ||
Directive conformity | ||
R&TTE Directive 1995/5/EC | EN 61000-6-2:2006, EN 61000-6-4:2007/A1:2011 EN 300328: V1.8.1:2012 EN 60950-1:2006/A1:2010 EN 62479:2010 |
|
Standard conformity | ||
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Storage temperature | -30 ... 80 °C (-22 ... 176 °F) | |
Climatic conditions | air humidity max. 96 % | |
Shock and impact resistance | Oscillation (Sine): 5 g, 10 - 1000 Hz to EN 60068-2-6 Shock (Half-sine): 30 g, 11 ms in accordance with EN 60068-2-27 |
|
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | Read/write heads: shielded, 4-pin, M12 connector Power supply: MSTB AIDA Protective earth: M6 earthing screw Ethernet: RJ-45 AIDA |
|
Material | ||
Housing | powder coated aluminum | |
Installation | snap-on to 35 mm standard rail or screw fixing | |
Mass | approx. 1000 g | |
Dimensions | ||
Height | 73 mm | |
Width | 105 mm | |
Length | 148 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - IC-KP-* | ENG | 1019 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.