Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Base for read/write station U-P6-B5-V

U-P6-B5-V
  • Bus subscriber for INTERBUS installation
  • 500 kBit/s or 2 MBit/s transfer rate (switchable)
  • M23 round connection for BUS and supply
  • Complete read/write functionality via the INTERBUS
  • Transfer of 10 bytes of data in one cycle
  • Field device with degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  U-P6-B5-V

Product Description
Base for INTERBUS, plug-in connection
Electrical specifications
Rated operating voltage20 ... 30 V DC , ripple 10 %SS , PELV
Power consumptionmax. 5 W with read/write head IPT*-FP
Galvanic isolation
Operating voltage/interfacefunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Interface
Physical RS-485
ProtocolINTERBUS remote bus
ID code03
Transfer rate500 kBit/s or 2 MBit/s internally switchable
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67 according to EN 60529 with IPT*-FP
ConnectionRound connector M23, 8+1 Pin
Connector: incoming interface
socket: outgoing Interface
Interface cableup to 1.5 mm2
Supplyup to 3 x 1.5 mm2
Material
Housingaluminum, black anodized
Dimensions
Height50 mm
Width80 mm
Length161 mm

Classifications

SystemClasscode
ECLASS 13.027280492
ECLASS 12.027280490
ECLASS 11.027280490
ECLASS 10.0.127280490
ECLASS 9.027280490
ECLASS 8.027280490
ECLASS 5.127279212
ETIM 9.0EC002997
ETIM 8.0EC002997
ETIM 7.0EC002997
ETIM 6.0EC002997
ETIM 5.0EC003015
UNSPSC 12.131162301

Details: U-P6-B5-V

Function

The base is used in combination with an upper part, the IPT*-FP read/write station.

The device is operated as a slave at the INTERBUS installation remote bus. The device offers the full read/write functionality. Up to 10 byte per cycle can be transferred.

By means of an internal slide switch the transfer rate can be switched over between 500 kbit/s and 2 Mbit/s.

The rounded connector M23 for BUS and supply allows a rapid assembly.

Product Documentation: U-P6-B5-V

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF302 KB
Manuals
Manual IPTx-FP with U-P6-B5-VENGPDF2021 KB

Design / Simulation: U-P6-B5-V

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP579 KB
CAD Portal / CAD PortalALLLINK---

Approvals: U-P6-B5-V

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5411ALLPDF108 KB

Associated Products: U-P6-B5-V

Matching System Components
1,792.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

LF R/W system, fully assembled as configuration and test stationfa

Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …