Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF handheld (865 MHz ... 868 MHz) for IDENTControl system |
General specifications | ||
---|---|---|
Description | Handheld with integrated UHF writer/reader, touch screen, vibration alarm, real-time clock, 3.2-megapixel camera, WLAN, Bluetooth, USB, 1-D barcode scanner | |
Operating frequency | 865 ... 868 MHz | |
Nominal ratings | ||
Processor | Cortex A8 | |
Clock pulse frequency | 833 MHz | |
Memory | 1 GB Flash ROM 256 MB RAM Micro-SD card SDHC, up to 32 GB |
|
Indicators/operating means | ||
Display | VGA color touch screen 3.5" Resolution 480 x 640 pixels |
|
Keyboard | Keypad for entering alphanumerical characters | |
Electrical specifications | ||
Battery type | Li-Ion battery: 3.7 V; 3300 mAh | |
Operating duration | 240 h (standby) 7 h (operation) |
|
Supply | from interface or Li-Ion battery | |
Interface | ||
Interface type | Physical: USB host 1.1/client 2.0, RS232 (accessory), or Ethernet (accessory) Radio connection: Bluetooth Class II, V2.0; WLAN IEEE 802.11 b/g/n |
|
Compliance with standards and directives | ||
Standard conformity | ||
Degree of protection | EN 60529:2000 | |
RFID | ISO/IEC 18000-63:2013, EPC Generation 2 | |
Laser class | IEC 60825-1:2007 EN 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007 |
|
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) | |
Climatic conditions | Humidity < 93 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Housing | plastic | |
Mass | approx. 390 g | |
Dimensions | 165 mm x 81 mm x 39.5 mm | |
Height | 39.5 mm | |
Width | 81 mm | |
Length | 165 mm | |
Note | Charger included with delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.