Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Lithium ion battery for IQT1-HH27 and IPT-HH27 |
Electrical specifications | ||
---|---|---|
Battery type | Lithium ion battery: 7.2 V; 3400 mAh | |
Approvals and certificates | ||
CE conformity | CE | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Mass | 137 g | |
Dimensions | 102.4 mm x 70.9 mm x 23.4 mm | |
Height | 23.4 mm | |
Width | 70.9 mm | |
Length | 102.4 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27050403 |
ECLASS 12.0 | 27050403 |
ECLASS 11.0 | 27050403 |
ECLASS 10.0.1 | 27050403 |
ECLASS 9.0 | 27050403 |
ECLASS 8.0 | 27050403 |
ECLASS 5.1 | 27059090 |
ETIM 8.0 | EC000357 |
ETIM 7.0 | EC000357 |
ETIM 6.0 | EC000357 |
ETIM 5.0 | EC001199 |
UNSPSC 12.1 | 26111701 |
Product information | Language | File Type | File Size |
---|---|---|---|
Note new battery type / Hinweis neuer Akkutyp | ALL | 124 KB | |
Safety and Security Documentation | |||
Shipping and safety instructions battery / Versand- und Sicherheitshinweise Akku | ALL | 169 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Worldwide | DoC UN38.3 | ALL | 79 KB | |
Worldwide DEMKO | DK-79073-UL | ALL | 178 KB |
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.