Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

USB connection cable for base station CBL-IDMx61-B-J1-U-S18-N0

CBL-IDMx61-B-J1-U-S18-N0
  • USB connection cable for base station
  • Protocol: USB
  • Compatible with IDM-Zx-x6x-B-* base station
  • Suitable for Zone 1/21 & Zone 2/22
  • RJ50 (cradle) to M12 male connector

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  CBL-IDMx61-B-J1-U-S18-N0

Product Description
Accessory cable for IDM-Zx-x6x-M-* Bluetooth® handheld readers
General specifications
ProtocolUSB
Mechanical specifications
Cablestraight
Cable length1.8 m

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC001855
UNSPSC 12.131251501

Details: CBL-IDMx61-B-J1-U-S18-N0

Function

CBL-IDMx61-B-* cables allow plug-and-play connection of the Bluetooth® IDM-Zx-x6x-M-* handheld barcode readers in combination with IDM-Zx-x6x-* base station / charger to Pepperl+Fuchs thin client / PC units, even in hazardous locations.

For further information refer to the Bluetooth® handheld reader IDM-Z1-x61-M-*, IDM-Z2-x61-M-*, IDM-Z1-x64-M-* and IDM-Z2-x64-M-* manual.

Associated Products: CBL-IDMx61-B-J1-U-S18-N0

Accessory of
Base station for IDM-Z1-* (Zone 1/21), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 1/21, Bluetooth interfacepa
Base station for IDM-Z1-* (Zone 1/21), Base/charging station for IDM-Z1-x61-M-* Bluetooth® handheld readers, Certified for ATEX and IECEx Zone 1/21, Bluetooth interfacepa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, USB Ex ic (via M12 female socket) connectionpa
Cable barrier for corded IDM-Z2-* handheld readers and base station, Cable-Barrier for corded 1-D and 2-D reader and base station, Enable operation in Zone 2/22, Serial RS-232/422 Ex ic (via M12 female socket) connectionpa
Power supply for IDM-Z1-* handheld readers and base station, AC and DC power supplies for IDM-Z1-* handheld readers and base station, Enable operation in Zone 1/21, Sturdy aluminum housingpa