|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |
Product |
|
|
The product 'DPU3200-15FC-304A-V1-N0' is now added to your watch list.
The product 'DPU3200-15FC-304A-V1-N0' is already on your watch list.
|
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa |
|
|
|
The product 'DPU3200-19SC-304A-V1-N0' is now added to your watch list.
The product 'DPU3200-19SC-304A-V1-N0' is already on your watch list.
|
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa |
|
|
|
The product 'DPU3200-22FC-304A-V1-N0' is now added to your watch list.
The product 'DPU3200-22FC-304A-V1-N0' is already on your watch list.
|
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa |
|
|
|
The product 'DPU3200-22GT-304A-V1-N0' is now added to your watch list.
The product 'DPU3200-22GT-304A-V1-N0' is already on your watch list.
|
Display Unit, 10 point multi-touch sensor option allows design of modern user interfaces, Highly resistant to cleaning agents with stainless steel bezel and seamless glass design, Design optimized for easy cleanability, Low-power consumption and heat dissipation due to LED backlight technologypa |
|
|
|
The product 'ADAPTER-RJ45-DE9' is now added to your watch list.
The product 'ADAPTER-RJ45-DE9' is already on your watch list.
|
RJ45 to D-SUB9 adapter cable, Adapter cable RJ45 to DE9 D-SUB, For VisuNet FLX and BTC22/BTC24, Length: 19.5 cmpa |
|
|
|
The product 'PSU1100-J1-AC-N0' is now added to your watch list.
The product 'PSU1100-J1-AC-N0' is already on your watch list.
|
AC Power Supply, Certified for ATEX and IECEx Zone 1/21, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa |
|
|
|
The product 'PSU1100-J1-DC-N0' is now added to your watch list.
The product 'PSU1100-J1-DC-N0' is already on your watch list.
|
DC Power Supply, Certified for ATEX and IECEx Zone 1/21, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa |
|
|
|
The product 'PSU1200-J2-AC-N0' is now added to your watch list.
The product 'PSU1200-J2-AC-N0' is already on your watch list.
|
AC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa |
|
|
|
The product 'PSU1200-J2-DC-N0' is now added to your watch list.
The product 'PSU1200-J2-DC-N0' is already on your watch list.
|
DC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa |
|
|
|
The product 'DMU3200-*' is now added to your watch list.
The product 'DMU3200-*' is already on your watch list.
|
Direct Monitor Unit, Allows direct connection of Display to a PC video interface, Offers HDMI, DVI and VGA interface for high connectivity flexibility, Capacitive Touchscreen support via USB interface, Supports up to Full HD screen resolution, Robust, fanless industrial design with -20 … +55 °C operating temperature rangepa |
|
|
| ![Next Page](/data/general/images_structure/btn_next_page_new.gif) ![Last Page](/data/general/images_structure/btn_last_page_new.gif) |