Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ex i keyboard with optical trackball EXTA4-*-K8* (2020 Generation)

EXTA4-*-K8* (2020 Generation)
  • Degree of protection: IP 65
  • Stainless steel housing
  • National layout variants available for US, GER and FR
  • PC-compatible-keyboard with 105 short stroke keys
  • Designed for use in Zone 1/21 and Zone 2/22 hazardous areas
  • USB or PS/2 interface with USB cable
  • UL listed for USA and Canada, Class I, Div. 2 (UL HazLoc Equipment) or Class I, II, III, Div. 2 (UL Hazloc Component)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  EXTA4-*-K8* (2020 Generation)

Product Description
Ex i keyboard with optical trackball
General specifications
TypeKeyboard with optical trackball
Suitable componentsSK-PC-Z1D1-UU1-10-HS and SK-PC-D2-UU1-10-HS
Supply
Rated voltageEx i, via data line
Indicators/operating means
Keyboard105 short stroke keys
Keyboard layout: US international, German, French
Trackball
Diameter50 mm
MaterialPhenolic resin (black)
DriverMicrosoft Mouse ® , USB
Interface
Interface typeUSB
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
EN 61000-6-4:2007+A1:2011
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012-09
Conformity
Degree of protectionIP65 in full operation (dynamic)
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Relative humiditymax. 85 % , non-condensing
Mechanical specifications
Materialanodized aluminum , Polyester foil
Mass1.2 kg (without housing)
Dimensions502 mm x 222 mm x 66 mm
Cut out dimensions450 mm x 152 mm
Cable length5 m / 1.8 m / 1 m
Data for application in connection with hazardous areas
EU-type examination certificateZone 1/21
BVS 07 ATEX E 163 X
 
Zone 2/22
BVS 21 ATEX E 009 X
MarkingZone 1/21
Ex-Hexagon II 2G Ex ib IIC T4 Gb
Ex-Hexagon II 2D Ex ib IIIB T135°C Db
 
Zone 2/22
Ex-Hexagon II 3G Ex ic IIC T4 Gc
Ex-Hexagon II 3D Ex ic IIIB T135°C Dc
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018
EN 60079-11:2012
International approvals
UL approval
Approved forEXTA4-*-Fx-K8; EXTA4-*-Tx-K8 (Equipment)
Class I, Div 2; Gr A, B, C, D: T5
Class I, Zone 2, Grp IIC; T5
 
EXTA4-* -Nx-K8 (Component)
Class I Div 2, Gr A, B, C, D; T5
Class II, Div 2; Gr F, G; T5
Class III
 
Class I, Zone 2; Gr IIC; T5
Class II, Zone 22; Gr IIIB; T85°C
Class III, Zone 22; Gr IIIA; T85°C
IECEx approval
IECEx certificateZone 1/21
IECEx BVS 08.0022X
 
Zone 2/22
IECEx BVS 08.0022X
IECEx markingZone 1/21
Ex ib IIC T4 Gb
Ex ib IIIB T135°C Db
 
Zone 2/22
Ex ic IIC T4 Gc
Ex ic IIIB T135°C Dc

Classifications

SystemClasscode
ECLASS 13.019200301
ECLASS 12.019200301
ECLASS 11.019200301
ECLASS 10.0.119200301
ECLASS 9.019200301
ECLASS 8.019200301
ECLASS 5.127242392
ETIM 9.0EC001692
ETIM 8.0EC001692
ETIM 7.0EC001692
ETIM 6.0EC001692
ETIM 5.0EC001692
UNSPSC 12.143211706

Details: EXTA4-*-K8* (2020 Generation)

Function

EXTA4-* is an intrinsically safe keyboard with touchpad (EXTA4-*-K4*), joystick (EXTA4-*-K6*) or optical trackball (EXTA4-*-K8*). The interfaces of mouse and keyboard are separated IS-Circuits. Both circuits are lead trough in one connecting cable (connecting cable is included in delivery). The keyboards are designed for panel mounting or for installation in a housing.

The EXTA4-* is designed as accessory for the Pepperl+Fuchs Workstations VisuNet GXP and VisuNet FLX but can be used as stand-alone keyboard in combination with the available barriers as well.

Product Documentation: EXTA4-*-K8* (2020 Generation)

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF240 KB
Manuals
ManualENGPDF13524 KB

Approvals: EXTA4-*-K8* (2020 Generation)

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
China SITIIAS CCC Ex Certificate2021322309003618 (Singapore)ALLPDF3873 KB
Europe DEKRA EXAM ATEX Category 2BVS 07 ATEX E 163 XALLPDF2572 KB
Europe DEKRA EXAM ATEX Category 3BVS 21 ATEX E 009 XALLPDF2345 KB
IECEx Certificate of ConformityIECEx BVS 08.0022XALLLINK---
Korea Ex ib22-AV4BO-0042XALLPDF80 KB
Korea Ex ib2022-BO-0043ALLPDF78 KB
Korea Ex ic22-AV4BO-0044ALLPDF77 KB
Korea Ex ic22-AV4BO-0045ALLPDF77 KB
UL Hazardous LocationE190294 (NWHP, NWHP7)ALLPDF412 KB
UL Hazardous LocationE190294 (NWHP2, NWHP8)ALLPDF410 KB
Control Drawings
Control drawing UL / Control drawing UL   ALLPDF152 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5046ALLPDF284 KB
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-5048ALLPDF288 KB
EU Declaration of Conformity (P+F) / EU-Konformitätserklärung (P+F)DOC-5047AALLPDF242 KB

Associated Products: EXTA4-*-K8* (2020 Generation)

Accessory of
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel® Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP PC Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP PC Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 1/21 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP PC Zone 2/22 (2024 Generation, Intel® Atom Elkhart Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
Accessories
USB intrinsic safety barrier for stand-alone keyboard applications, For installation in Zone 2 environments, supplies keyboards in Zone 1/21, 2 USB channels, Data rates up to 480 Mbit/s, Max. cable length 10 m (5 m before device, 5 m after device), Powered via USB, no separate power connection requiredpa
304.00  USD

Contact Us

Div. 2 / Zone 2 Ex-rated barrier for use with Class I and II, Div. 2 and Zone 2 keyboardpa