Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bracket for VisuNet PSUs OB11PSU1100

OB11PSU1100
  • Mounting bracket
  • Simple and fast mounting
  • Same hole pattern as OB11-J-AC1-N-N-N-N

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OB11PSU1100

Product Description
Bracket for VisuNet PSUs
Mechanical specifications
Material1.4301 stainless steel
Mass0.5 kg
Mounting4 x M4 screws for inner hole pattern (screws that come with PSU can be used)
4 x M6 screws for 7 mm diameter holes (depending on the surface, suitable screws must be chosen by the installer)
NoteSame hole pattern as OB11-J-AC1-N-N-N-N can be used

Classifications

SystemClasscode
ECLASS 13.019209090
ECLASS 12.019209290
ECLASS 11.019209290
ECLASS 10.0.119209290
ECLASS 9.019209290
ECLASS 8.019209290
ECLASS 5.127242392
ETIM 9.0EC002542
ETIM 8.0EC002542
ETIM 7.0EC002542
ETIM 6.0EC002542
ETIM 5.0EC002542
UNSPSC 12.139121004

Details: OB11PSU1100

Function

The OB11PSU1100 is an additional wall mount bracket designed for VisuNet PSU1100-J1-AC-N0, PSU1100-J1-DC-N0, PSU1200-J2-AC-N0, and PSU1200-J2-DC-N0 power supply units.

Associated Products: OB11PSU1100

Accessory of
AC Power Supply, Certified for ATEX and IECEx Zone 1/21, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa
DC Power Supply, Certified for ATEX and IECEx Zone 1/21, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa
AC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa
DC Power Supply, Certified for ATEX and IECEx Zone 2/22, Galvanic isolation between input and output, Provides an output power up to 80 W at 24 V DC, Fully IP66 ratedpa