Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Contact Customer Service
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827
Contact Customer Service

PS Industrial Power Supplies

Choose your product

Next PageLast Page
Product
289.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


100 V AC to 240 V AC wide-range input, Output 12 V DC, 16 A, 192 W, 1-phase, Housing width 39 mm, Efficiency up to 94.3 %, Minimal inrush current surge, Remote control for ON/OFF, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 12 V DC, Voltage range: 12 ... 15 V DC
factory setting: 12 Vpa
238.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


100 V AC to 240 V AC wide-range input, Output 24 V DC, 10 A, 240 W, 1-phase, Housing width 39 mm, Efficiency up to 95.2 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
322.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


100 V AC to 240 V AC wide-range input, Output 24 V DC, 10 A, 240 W, 1-phase, Housing width 39 mm, Built-in decoupling mosfet for 1+1 and N+1 redundancy, Efficiency up to 94.7 %, Minimal inrush current surge, DC OK relay contact, Current sharing for parallel use, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: redundancy, Rated voltage: 24 V DC, Voltage range: 23.8 ... 25.2 V DC
factory setting: 24.1 Vpa
356.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


100 V AC to 240 V AC wide-range input, Output 24 V DC, 20 A, 480 W, 1-phase, Housing width 48 mm, Efficiency up to 95.6 %, Minimal inrush current surge, DC OK relay contact, Current sharing for parallel use, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
507.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


100 V AC to 240 V AC wide-range input, Output 24 V DC, 20 A, 480 W, 1-phase, Housing width 48 mm, Built-in decoupling mosfet for 1+1 and N+1 redundancy, Efficiency up to 95.2 %, Minimal inrush current surge, DC OK relay contact, Current sharing for parallel use, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: redundancy, Rated voltage: 24 V DC, Voltage range: 23.8 ... 25.2 V DC
factory setting: 24.1 Vpa
172.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


100 V AC to 240 V AC wide-range input, Output 24 V DC, 5 A, 120 W, 1-phase, Housing width 32 mm, Efficiency up to 94.3 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
715.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


380 V AC to 480 V AC wide-range inputs, Output 24 V DC, 40 A, 960 W, 3-phase, Housing width 110 mm, Efficiency up to 95.3 %, Minimal inrush current surge, Shutdown input, Remote control for ON/OFF, DC OK relay contact, Current sharing for parallel use, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
277.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


100 V AC to 240 V AC wide-range input, Output 48 V DC, 5.4 A, 260 W, 1-phase, Housing width 39 mm, Efficiency up to 95.5 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 48 V DC, Voltage range: 48 ... 56 V DC
factory setting: 48 Vpa
375.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


24 V DC input, Isolated output 24 V DC, 10 A, 240 W, Housing width 42 mm, Efficiency up to 94.2 %, Minimal inrush current surge, Reverse input polarity protection, 20 % output power reserves, Device type: device for DIN rail mounting, Function: Standard, Voltage range: 24 ... 28 V DC
factory setting: 24.1 Vpa
156.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


24 V DC to 28 V DC input, 2 inputs with 1 output, Output 24 V DC, 20 A, Housing width 32 mm, Built-in decoupling mosfets for 1+1 and N+1 redundancy, Automatic load sharing, Reverse input polarity protection, Easy wiring: distribution terminal for negative pole included, Redundancy status indicator, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Redundancy Module, Voltage range: 24 ... 28 V DCpa
Next PageLast Page

Narrow down search result list

Output voltage

Output Current

Connection Type

Application

Special Features

Ambient temperature (minimum)

Ambient temperature (maximum)

Global approvals

undefined

We value your privacy!

We and our partners are using technologies like cookies and process personal data like the IP-address or browser information in order to personalize the advertising that you see. This helps us to show you more relevant ads and improves your internet experience. We also use it in order to measure results or align our website content. Because we value your privacy, we are herewith asking for your permission to use these technologies. You can always change/withdraw your consent later by clicking on the settings button on the left lower corner of the page.

Deny all cookies

We value your privacy!

Please select the group of cookies and scripts, that you consent to.

Functional
These cookies are necessary so that you can navigate through the pages and use essential functions (e.g. login).
Analytics
We use these cookies and scripts to measure the visits and clicks on our website in order to constantly improve it.
Marketing
These cookies and similar technologies are used to provide you with personalized and therefore relevant advertising content.