Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

5500 series manifold 5500-MAN-CDUL-24VDC

5500-MAN-CDUL-24VDC
  • Certified for UL
  • Suitable for Class I, II/Div. 2 for hazardous locations
  • Certified for UL CSA
  • Manifold combines the solenoid valve for purging and needle valve for pressurization in one housing
  • Suitable for steel or plastic tubing
  • Mounting hardware, pneumatic fittings and tubing included
 Please contact the Serviceline for exact delivery estimation
745.68 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  5500-MAN-CDUL-24VDC

Product Description
5500 series manifold, UL certified, 24 V DC
General specifications
Operating modeautomatic purging
Series5500
SystemType Z Purge ; Ex pzc Purge
Hazardous environmentgas or dust
Supply
Rated power24 V DC: 5.6 W
Voltage tolerance: +/- 10 %
Electrical specifications
Fuse rating500 mA
(fuse rating on 5500 control unit)
Pneumatic parameters
Protective gas supplyinstrument grade air or inert gas
Pressure requirement1.4 bar (20 psi) to 8.2 bar (120 psi)
Purge flow ratesolenoid valves : Cv (flow coefficient) = 1.4
needle valve : Cv (flow coefficient) = 0.24
Ambient conditions
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Mechanical specifications
Connection typePneumatic
Input port: 3/8 inch Tube compression fitting
Output port: 3/8" Tube compression fitting

Electrical connection
½" NPTF thread connection w/ 24" (0.61m) flying leads
Degree of protectiontype 7 & 9
Material
Housing: anodized aluminum
3/8" compression fittings: 316 stainless steel
Pressure ports: 3/8" NPTF
Bulkhead fitting: 316 stainless steel
Mounting bolts: 1/4 - 20, 316 stainless steel
Sealing washers: UL recognized type 4X
Mass1250 g (2.8 lb)
Dimensionssee dimensions
Data for application in connection with hazardous areas
Certificate
Temperature classT3C
International approvals
UL approval
cULusClass I Division 2, Group A-D
Class II Division 2, Group F+G
CSA approvalClass I Division 2, Group A-D
Class II Division 2, Group F+G

Classifications

SystemClasscode
ECLASS 13.027180591
ECLASS 12.027180591
ECLASS 11.027180591
ECLASS 10.0.127291390
ECLASS 9.027291390
ECLASS 8.027291390
ECLASS 5.140050501
ETIM 9.0EC000243
ETIM 8.0EC000243
ETIM 7.0EC000243
ETIM 6.0EC000243
ETIM 5.0EC000243
UNSPSC 12.139121303

Details: 5500-MAN-CDUL-24VDC

Function

The 5500-MAN-CDUL-* combines a solenoid valve for purging and a needle valve for pressurization in one manifold design. When the valve is energized, the solenoid valve opens and allows for a high flow rate of protective gas into the enclosure. When the valve is deenergized, the flow through the internal needle valve is adjustable by using the included Hex key. The solenoid valve is used for purging, leakage compensation, and temperature control by signals from user defined points on the 5500 control unit.

Mounting hardware includes 3/8" tube compression fittings mounted on the manifold for input and output flow, 3/8" tube compression bulkhead fitting for getting flow into the enclosure and certified sealing washers with bolts to mount the manifold to the enclosure. Also included is 1 meter of 3/8" poly tubing with 3/8" poly tube stiffener inserts which allows the connection of plastic tubing to compression fittings without collapsing the tubing.

For NEC, ATEX and IECEx applications see the model number key for proper manifold selection.

The 5500 valve system works with the 5500 control unit and EPV-5500 vents. The 5500 system has UL certification for Class/Division installation.

Informative Literature: 5500-MAN-CDUL-24VDC

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization SystemUSAPDF1867 KB

Design / Simulation: 5500-MAN-CDUL-24VDC

Language Selection:
CADLanguageFile TypeFile Size
DWG and STP files for the Purge 5500 Versa Valve / CAD 2-DALLZIP1510 KB

Approvals: 5500-MAN-CDUL-24VDC

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULE37068ALLLINK---

Associated Products: 5500-MAN-CDUL-24VDC

Accessory of
1,433.12  USD

Contact Us

You must purchase an EPV-7500-* vent with this control unit.pa
1,433.12  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

You must purchase an EPV-7500-* vent with this control unit.pa
1,329.12  USD

Contact Us

You must purchase an EPV-7500-* vent with this control unit.pa
1,329.12  USD

Contact Us

You must purchase an EPV-7500-* vent with this control unit.pa
Bebco EPS 5500 series Type Z & Ex pzc purge and pressurization control unitpa
Specifications
Manifold valve used in UL certified installationpa

Get to know the smartest way to ensure hazardous location protection and configure your individual purge and pressurization system!

Our interactive app gives you a step-by-step programming simulation for your purge and pressurization system. Download the free-of-charge app for iOS or Android devices now …

Ex p Purge Units

Discover the all-new 5500 Series. These compact purging units enable fully automatic protection.