Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Measuring rope ACC-PACK-SL*05*/GS130/PL

ACC-PACK-SL*05*/GS130/PL
  • Replacement measuring rope 5 m
  • For design 130 mm
  • For PL version

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-PACK-SL*05*/GS130/PL

Product Description
Measuring rope 5.5 m for cable pull with housing diameter 130 mm
General specifications
TypeMeasuring rope
Measuring length5 m
Construction type130 mm
Mechanical specifications
Length5.5 m
Rope diameter1.35 mm
Material
RopeStainless steel 1.4404 / AISI 316L
Mass53 g

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-PACK-SL*05*/GS130/PL

Product Documentation: ACC-PACK-SL*05*/GS130/PL

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Mounting InstructionsENGPDF983 KB