Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Measuring rope 5.5 m for cable pull with housing diameter 130 mm |
General specifications | ||
---|---|---|
Type | Measuring rope | |
Measuring length | 5 m | |
Construction type | 190 mm | |
Mechanical specifications | ||
Length | 5.5 m | |
Rope diameter | 2 mm | |
Material | ||
Rope | Stainless steel 1.4404 / AISI 316L | |
Mass | 61 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27270592 |
ECLASS 12.0 | 27270592 |
ECLASS 11.0 | 27270592 |
ECLASS 10.0.1 | 27270592 |
ECLASS 9.0 | 27270592 |
ECLASS 8.0 | 27270590 |
ECLASS 5.1 | 27270590 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 39121527 |