Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Modules for DIN Rail Mounting

Choose your product

Next PageLast Page
Product

Surge protection for 2 signal lines, Nominal voltage 5 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa

Surge protection for 2 signal lines, Nominal voltage 5 V, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa

Surge protection for 2 signal lines, Nominal voltage 24 V, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa

Surge protection for 2 signal lines, Nominal voltage 24 V, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Uninterruptable operation (auto reset), Status indication, Modular design, pluggable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: two-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal discharge current (8/20 µs): 5 kA per linepa

Surge protection barrier for 2 signal lines, Nominal voltage 1 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 1 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 1 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 1 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for non-grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: non-grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa
84.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Surge protection barrier for 2 signal lines, Nominal voltage 24 V DC, Surge protection barrier for grounded signal lines, Max. surge current (8/20 µs) 20 kA, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC/EN 61508, Modularity: one-piece, Number of protected signal lines: 2, Topology: grounded, Safety Integrity Level (SIL): SIL 3, Nominal voltage: 24 V DC, Nominal discharge current (8/20 µs): 5 kA per line (10x)pa

For surge protection system M-LB-2000, Color black, DIN rail mountablepa
Next PageLast Page

Narrow down search result list

Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.