Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Number of protected signal lines | 2 | |
Topology | non-grounded | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Electrical specifications | ||
Connection | protected area: terminals 1', 2' unprotected area: terminals 1, 2 |
|
Leakage current | < 50 nA bei Uc , line-line < 50 nA bei Uc , line-earth |
|
Nominal voltage | 230 V | |
Maximum continuous operating voltage | 250 V AC and 320 V DC | |
Nominal load current | 3 A at 80 °C (176 °F) | |
Series resistance | 0 Ω per line | |
Impulse discharge current (10/350 µs) | 0.5 kA per line | |
Nominal discharge current (8/20 µs) | 3 kA per line | |
Total discharge current (8/20 µs) | 6 kA | |
Voltage protection level | max. 1100 V line-earth for nominal discharge current In |
|
Impulse reset time | < 30 ms | |
Cut-off frequency | 200 MHz , line-line | |
Indicators/settings | ||
Display elements | status display operating state (green) fault indication (red) |
|
Conformity | ||
Degree of protection | IEC 60529:2013 | |
Functional safety | IEC/EN 61508:2010 | |
Surge protective devices for low voltage | EN 61643-21:2001+A1:2009+A2:2013 IEC 61643-21:2001+A1:2008+A2:2012 |
|
Ambient conditions | ||
Ambient temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) | |
Relative humidity | max. 95 % , without condensation | |
Corrosion resistance | acc. to ISA-S71.04, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | spring terminals with push-in connection technology | |
Core cross section | 0.2 ... 2.5 mm2 one wire 0.2 ... 2.5 mm2 fine-strand |
|
Material | ||
Housing | Polyamide PA 6.6 | |
Mass | approx. 40 g | |
Dimensions | 6 x 90 x 69 mm (0.24 x 3.5 x 2.7 inch) (W x H x D) | |
Height | 90 mm | |
Width | 6 mm | |
Depth | 69 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27171202 |
ECLASS 12.0 | 27171202 |
ECLASS 11.0 | 27130805 |
ECLASS 10.0.1 | 27130805 |
ECLASS 9.0 | 27130805 |
ECLASS 8.0 | 27130805 |
ECLASS 5.1 | 27130801 |
ETIM 9.0 | EC000941 |
ETIM 8.0 | EC000941 |
ETIM 7.0 | EC000941 |
ETIM 6.0 | EC000941 |
ETIM 5.0 | EC000941 |
UNSPSC 12.1 | 39121610 |
The device limits induced transients of different causes, e. g. lightning or switching operations. The limitation is achieved by diverting the current to earth and limiting the signal loop voltage during the duration of the overvoltage pulse.
The device consists of base module and protection module.The protection module can be replaced without tools.
The device has a status indication at the front.
The device is mounted on a 35 mm DIN mounting rail according to EN 60715.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 5479 KB | |
Safety and Security Documentation | |||
Functional Safety Manual | ENG | 1990 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2772 KB |
CAE | |||
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 1886 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) | TDOC-7141_ENG | ENG | 178 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|