Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

The FieldConnex® system offers several versions of standard junction boxes to connect the field devices to the trunk, with up to eight connection points for field devices. The choice of the junction box and its location to the field device allows the installer to minimize overall cable lengths. 

Features and benefits:

  • Choice for general purpose and hazardous areas
  • Easy connection of devices to the fieldbus segment
  • Sturdy housings for harsh environments
  • Many cable connection options

 



No application is like any other, and every application always places new requirements on the features and configuration of a fieldbus distributor. This fact is addressed by our new modular Field Junction Box system for our familiar FieldConnex products. You can not only customize the housing size, but everything from the screw connectors of the electronics to the overvoltage protection can be selected to customize your Field Junction Box to your particular needs. Besides a custom-fit solution for your application, the Field Junction Box allows the fastest installation possible on site, reducing engineering costs at the same time.

 

  • Ex-certified installation solutions for the fieldbus in Zones 1/2/21/22 and Div. 1/Div. 2
  • Customer-oriented availability
  • Customer- and industry-specific solutions for fieldbus distributors (non-Ex solutions as well)


  • SS316L/1.4404 high-gloss polish
  • Condensation runoff/ventilation
  • M10 grounding bolts
  • Mounting bracket
  • Door hinges
  • DIN rail
  • Different box sizes:
  • 280 mm x 170 mm x 100 mm
  • 300 mm x 200 mm x 120 mm
  • 377 mm x 377 mm x 160 mm
  • 480 mm x 400 mm x 160 mm


Field Junction Box also available in polyester (GRP) housing