Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Guided Level Radar

Choose your product

Product

Device for level measurement in liquids, Radar measuring device with Bluetooth® wireless technology, Measuring range up to 12 m in fluids, Process temperature up to 60 °C (140 °F), Process pressure up to 3 bar (43 psi), Accuracy up to ± 5 mm, Commissioning, operation and maintenance via P+F Level apppa

Device for level measurement in liquids, Radar measuring device with Bluetooth® wireless technology and HART communication, Measuring range up to 20 m in fluids, Process temperature up to 80 °C (176 °F), Process pressure up to 3 bar (43 psi), Accuracy up to ± 2 mm, Commissioning, operation and maintenance via P+F Level app, Configurable by PACTwarepa

Basic device for level measurement in liquids, Measuring range up to 12 m, Process connection 3/4 inch thread or with adapter flange, Temperature range up to 80 °C (176 °F), Pressure range up to 6 bar (87 psi), Up to SIL 3 acc. to IEC/EN 61508pa

Premium device for level measurement in liquids, Measuring range up to 45 m (148 foot), Process connection from 3/4 inch thread or flange, Temperature range up to 200 °C (392 °F), Pressure range up to 40 bar (600 psi), Up to SIL 3 acc. to IEC/EN 61508pa

Premium device for level measurement in bulk solids, Measuring range up to 45 m (148 foot), Process connection 1-1/2 inch thread or flange, Temperature range up to 150 °C (302 °F), Pressure range up to 16 bar (232 psi), Up to SIL 3 acc. to IEC/EN 61508pa
Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.