Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Ethernet Sensors

Choose your product

Next PageLast Page
Product

2,698.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, Integrated switch, EtherNet/IPfa


Read head for incident light positioning system, EtherNet/IP, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa

2,339.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Read head with EtherNet/IP interface, Non-contact, absolute position encoder, Output of position and speed, Automatic detection of dirt accumulation, Unicast communication, A shared connection for supply and Ethernetfa

Optical data coupler for fast Ethernet, 150 m detection range, infrared light, 100 Mbit/s data rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Plug connection for fast mounting, No parameterization, Line indicator for signal strengthfa
3,037.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Optical data coupler for fast Ethernet, 300 m detection range, infrared light, 100 Mbit/s transfer rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Version for low temperature applications, Plug connection for fast mounting, No parameterizationfa
2,595.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Optical data coupler for fast Ethernet, 150 m detection range, red light, 100 Mbit/s data rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Plug connection for fast mounting, No parameterization, Line indicator for signal strengthfa
3,037.00  USD
Netlist price. Your individual price will be calculated during checkout.

Contact Us


Optical data coupler for fast Ethernet, 300 m detection range, red light, 100 Mbit/s data rate, M12 plug, Independent of Ethernet protocol, TCP/IP, PROFINET, PROFIsafe, EtherCAT, FSoE, EtherNet/IP™, Ethernet POWERLINK etc., Version for low temperature applications, Plug connection for fast mounting, No parameterizationfa
2,052.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Read head for incident light positioning system, PROFINET interface, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Integrated switch, Travel ranges up to 10 kmfa

Read head for incident light positioning system, SIL 3 (EN 61508), Category 4 PL e (EN ISO 13849), PROFINET interface, PROFIsafe interface, Safe, non-contact positioning on Data Matrix code tape, Traverse distance up to 100 km , Mechanically rugged: no wearing parts, long operating life, maintenance-freefa
2,581.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock


Vision sensor for advanced object detection;
Resolution: 640 x 480 pixels;
Light source: integrated LED flash, red;
Lens: M12 lens;
Focal length: 8 mmfa
Next PageLast Page

Narrow down search result list

Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!