Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Coupling KW-8/8

KW-8/8
  • Universally suitable for backlash-free rotation transmission
  • Vibration- isolating
  • Optimall misalignment compensation
  • Medium torsion spring stiffness
  • Small reset forces
  • No moving parts, fabricated in one piece
  • Suitable for vacuum

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  KW-8/8

Product Description
Helical coupling
Ambient conditions
Operating temperature-30 ... 150 °C (-22 ... 302 °F)
Mechanical specifications
Shaft diameterd1 = 8 mm , d2 = 8 mm
Materialanodized aluminum
Mass35 g
Rotational speedmax. 8000 min -1
Max. torque1 Nm
Radial offsetmax. ± 0.3 mm
Axial offsetmax. ± 0.5 mm
Angle errormax. ± 4 °
Torsion spring stiffness18 Nm / rad
Radial spring stiffness50 N / mm
Moment of inertia30 kg m2 x 10-7
Mountingclamp screws M4 x 6, DIN 916
Tightening torque of clamping screwsmax. 1.2 Nm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153016

Details: KW-8/8

Associated Products: KW-8/8

Accessory of
Incremental rotary encoder, Sturdy and compact design, Up to 2500 ppr, 5 V with RS-422 interface, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Incremental rotary encoder, Sturdy and compact design, Up to 2500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Tangential cable outlet, Enclosure type: 40 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa
Sturdy and compact design, Up to 1024 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 50 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa