Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Coupling 9401 10*12

9401 10*12
  • Universally suitable for backlash-free rotation transmission
  • Highly vibration-isolating
  • Well misalignment compensation
  • Low torsion spring stiffness
  • Small reset forces
  • No movable parts
  • Very rugged construction

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9401 10*12

Product Description
Spring steel coupling
Ambient conditions
Operating temperature-30 ... 120 °C (-22 ... 248 °F)
Mechanical specifications
Shaft diameterd1 = 10 mm , d2 = 12 mm
Material
Springspring steel, nickel plated
End pieceDiecast zinc
Mass100 g
Rotational speedmax. 3000 min
Max. torque1.5 Nm
Tightening torque, fastening screws1.2 Nm
Radial offsetmax. ± 1.5 mm
Axial offsetmax. ± 1 mm
Angle errormax. ± 5 °
Torsion angleat torque 0.75 Nm drive shaft view
CW rotation direction40 °
CCW rotation direction60 °
Moment of inertia95 kg m2 x 10-7
Mountingclamp screws M5 x 6, DIN 916
Tightening torque of clamping screwsmax. 3 Nm

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153016

Details: 9401 10*12

Associated Products: 9401 10*12

Accessory of
Industrial standard housing ∅58 mm, PROFIBUS interface, 25-bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
EtherCAT interface, Industrial standard housing ∅58 mm, 30 Bit multiturn, Two Ethernet connectors with built in hub, Recessed hollow shaft, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Industrial standard housing ∅58 mm, EtherCAT interface, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherCAT®
CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSIfa
Industrial standard housing ∅58 mm, 16 Bit multiturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Transfer of position data with 4 AS-Interface slaves, Parameterization and addressing via AS-Interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: AS-Interfacefa
Industrial standard housing ∅58 mm, Servo or clamping flange, 30 Bit multiturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, Servo or clamping flange, 16 Bit singleturn, Galvanically isolated CAN interface, 2 limit switches, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: CANopenfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, 16 Bit singleturn, Galvanically isolated DeviceNet interface, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: DeviceNetfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa
Industrial standard housing ∅58 mm, PROFINET IRT, 30 Bit multiturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable), Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 30 Bit multiturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, EtherNet/IP, Up to 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: EtherNet/IPfa
Industrial standard housing ∅58 mm, PROFINET IRT, 16 Bit singleturn, Servo or clamping flange, Network loop through by means of integrated 2 port switch (IRT capable), Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa
Industrial standard housing ∅58 mm, Ethernet interface with TCP/IP, 16 Bit singleturn, Integrated webserver, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: TCP/IPfa
Industrial standard housing ∅58 mm, 25-bit multiturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, 13 Bit singleturn, Output code: gray and binary, Short-circuit proof push-pull output, Inputs for selecting counting direction, LATCH, and PRESET, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface type: Push-pull, parallel , short-circuit protectedfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 30 Bit multiturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Industrial standard housing ∅58 mm, PROFIBUS interface, 16 Bit singleturn, Speed transfer, Extended scaling functions, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFIBUSfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Up to 50,000 ppr, Extended temperature range, Industrial standard housing ∅58 mm, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Application: Ex protection, Detection type: photoelectric sampling, Output type: push-pull, incrementalfa
Industrial standard housing ∅58 mm, ATEX approval, Up to 5000 ppr, Servo or clamping flange, 5 V with RS-422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: RS-422, Application: Ex protection, Detection type: photoelectric sampling, Output type: RS 422, incrementalfa
Industrial standard housing ∅58 mm, 1024 or 2048 signal periods, Servo or clamping flange, Temperature compensated, interpolateable voltage signals, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: sine / cosine, Detection type: photoelectric sampling, Output type: sine / cosinefa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 16 Bit singleturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Industrial standard housing ∅58 mm, Ethernet interface with Powerlink, 30 Bit multiturn, Two Ethernet connectors with built in hub, Servo or clamping flange, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: Ethernet Powerlinkfa
Sturdy design, Up to 5000 ppr, 10 V ... 30 V with short-circuit proof push-pull output, Enclosure type: 78 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental, Output type: push-pull, incrementalfa
Sturdy and compact design, Up to 1500 ppr, 4.75 V ... 30 V with short-circuit proof push-pull output, RS 422 functionality at 5 V operation, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS-422, incrementalfa
Industrial standard housing ∅58 mm, 30 Bit multiturn, Hardware encoder, Data transfer up to 2 MBaud, Optically isolated RS 422 interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: SSI ; SSI + incremental trackfa
Stainless steel version, especially suitable for applications in the food industry, Cleaning compatible according to EHEDG (European Hygienic Engineering & Design Group), Approval for ECOLAB detergents, IP69K Protected, Industrial standard housing ∅58 mm, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: push-pull, incremental or RS-422, incremental, Application: hygienic design, Detection type: photoelectric samplingfa