Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Coupling 9410 12*12

9410 12*12
  • Precision coupling

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  9410 12*12

Product Description
Precision coupling
Mechanical specifications
Shaft diameterd1 = 12 mm , d2 = 12 mm
MaterialDelrin 107, AlMgSi1, hard coated
Mass25 g
Rotational speedmax. 15000 min -1
Max. torque1 Nm
Tightening torque, fastening screws1.3 Nm
Radial offsetmax. ± 0.5 mm
Axial offsetmax. ± 0.3 mm
Angle errormax. ± 1.5 °
Torsional rigidity50 Nm / rad
Moment of inertia20 kg m2 x 10-7
Mountingclamping flange

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027279103
ECLASS 5.127270591
ETIM 9.0EC003015
ETIM 8.0EC003015
ETIM 7.0EC003015
ETIM 6.0EC003015
ETIM 5.0EC003015
UNSPSC 12.123153016

Details: 9410 12*12