Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Female cordset, M23, 12-pin, PVC cable, 11-core |
General specifications | ||
---|---|---|
Number of pins | 12 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M23 | |
Connection 2 | cable end | |
Electrical specifications | ||
Operating voltage | max. 30 V DC | |
Operating current | max. 3 A | |
Volume resistance | < 5 mΩ | |
Insulation resistance | min. 100 MΩ | |
Ambient conditions | ||
Ambient temperature | cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -5 ... 70 °C (23 ... 158 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Degree of protection | IP67 | |
Material | ||
Contacts | CuZn | |
Contact surface | Au | |
Housing | CuZn, nickel-plated | |
Body | CuZn | |
Cable | PVC | |
Slotted nut | Zinc die-casting, nickel-plated | |
Core insulation | PVC | |
Cable | fine-strand, flexible | |
Sheath diameter | ∅ 7.1 mm ± 0.15 mm | |
Bending radius | Cable, floating: ≥ 107 mm, Cable, fixed: ≥ 43 mm |
|
Color | grey | |
Cores | 6 x 2 x 0.14 mm2 + shield | |
Shield | grid covering 85 % |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|