Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Bearing box BRB60N-30S

BRB60N-30S
  • High corrosion resistance
  • Compact and stable housing
  • High shaft load capacity
  • Long service life due to minimal heat, even at high rotational speeds
  • Low starting torque, even at low temperatures

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  BRB60N-30S

Product Description
Bearing box for offshore applications, shaft ∅12x24 with pin hole, max. rotational speed 6000 min-1
Standard conformity
Degree of protectionDIN EN 60529, IP65 , IP66
Climatic testing
Static climatic testingDIN EN 60068-2-78 , no moisture condensation
Cyclic climatic testingDIN EN 60068-2-30 55 °C, 6 cycles
Salt spray testDIN EN 60068-2-52 , 672 h
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Ambient conditions
Operating temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 95 °C (-40 ... 203 °F)
Mechanical specifications
Shaft dimensions12 x 24 mm with bore hole ∅ 4 mm
Material
Housingaluminum, coated, salt water resistant
Flangealuminum, coated, salt water resistant
Shaftstainless steel 1.4404 / AISI 316L
Massapprox. 425 g
Rotational speedmax. 6000 min -1
Starting torque≤ 10 Ncm
Shaft load
Axial200 N
Radial350 N
Life span3 x 109 @ 3000 min-1

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: BRB60N-30S

Function

The bearing unit is particularly suited for applications where high rotational speeds and large shaft loads can occur. Here the shaft loads are fully taken up by the bearing unit and kept away from the rotary encoder. Ball bearing grease with specially adjusted additivation increases the service life in the event of vibrations, and ensures good distribution of the grease and oil separation. This results in low frictional resistance and self-heating.

The bearing unit is suitable for rotary encoders with Ø12 mm x 20 mm recessed hollow shaft and torque rest, e.g., rotary encoders from the RSI58, ASM58 or ENI58IL-R series.

Design / Simulation: BRB60N-30S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP472 KB
CAD Portal / CAD PortalALLLINK---