Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Mounting accessories ACC-SET-ENI11HD-R16

ACC-SET-ENI11HD-R16

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ACC-SET-ENI11HD-R16

Product Description
Mounting accessories for recessed hollow shaft 16 mm
Mechanical specifications
MaterialStainless steel 1.4571 / AISI 316Ti
General information
Scope of delivery1 centering ring Ø16
1 allen head screw M6 x 55 (ISO 4762)
1 allen head screw M6 x 45 (ISO 4762)
1 allen head screw M6 x 35 (ISO 4762)
1 washer M6 (ISO 7090)

Classifications

SystemClasscode
ECLASS 13.027270592
ECLASS 12.027270592
ECLASS 11.027270592
ECLASS 10.0.127270592
ECLASS 9.027270592
ECLASS 8.027270590
ECLASS 5.127270590
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC003015
UNSPSC 12.139121527

Details: ACC-SET-ENI11HD-R16

Associated Products: ACC-SET-ENI11HD-R16

Accessory of
Up to 2500 ppr, Highly shock and vibration resistant, Recessed hollow shaft, Degree of protection IP66 / IP67 / IP69K, Optional: Electrically insulated shaft for a dielectric strength up to 2.5 kV, Enclosure type: Other, Type of shaft: Recessed hollow shaft, Interface: push-pull, incremental or RS-422, incremental, Application: Heavy-duty encoder, Detection type: photoelectric sampling, Output type: push-pull, incremental or RS 422, incremental
(see "Output circuit" in the ordering information)fa