Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
RFID Transponder |
General specifications | ||
---|---|---|
Operating frequency | 865 ... 928 MHz | |
Polarization | linear | |
Memory | ||
Chip Type | Monza 4QT (Impinj) | |
Memory Bank 00 (Reserved) | 64 Bit | |
Memory Bank 01 (EPC/UII) | 128 Bit | |
Memory Bank 10 (TID) | 96 Bit | |
Memory Bank 11 (User memory) | 512 Bit | |
Read cycles | unlimited | |
Write cycles | > 100000 | |
Data retention period | 10 years | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 302208 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Ambient conditions | ||
Ambient temperature | -40 ... 85 °C (-40 ... 185 °F) |
|
Storage temperature | -40 ... 95 °C (-40 ... 203 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Material | ||
Housing | Polyester with transparent protective laminate | |
Installation | Adhesive | |
In air | yes | |
Mass | 1 g | |
Dimensions | ||
Height | 0.2 mm | |
Width | 25 mm | |
Length | 110 mm | |
Construction type | Label | |
Note | Packaging unit, 1000 pcs. on a roll |
System | Classcode |
---|---|
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
EU-Declaration of conformity | TDOC-5598DENG | ENG | 198 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6649A | ALL | 110 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.