Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RFID Transponder IUC77-25L100-GBL 1000pcs

IUC77-25L100-GBL 1000pcs
  • Operating frequency 865 … 928 MHz
  • Complies with EPC Gen2 (ISO/IEC 18000-63)
  • Adhesive paper label

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IUC77-25L100-GBL 1000pcs

Product Description
RFID Transponder
General specifications
Operating frequency865 ... 928 MHz
Polarizationlinear
Memory
Chip TypeMonza 4QT (Impinj)
Memory Bank 00 (Reserved)64 Bit
Memory Bank 01 (EPC/UII)128 Bit
Memory Bank 10 (TID)96 Bit
Memory Bank 11 (User memory)512 Bit
Read cyclesunlimited
Write cycles> 100000
Data retention period10 years
Directive conformity
Radio equipment
Directive 2014/53/EUEN 302208
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Standard conformity
Degree of protectionEN 60529
RFIDISO/IEC 18000-63
Ambient conditions
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67
Material
HousingPaper
InstallationAdhesive
In airyes
Mass1 g
Dimensions
Height0.2 mm
Width25 mm
Length100 mm
Construction typeLabel
NotePackaging unit, 1000 pcs. on a roll

Classifications

SystemClasscode
ECLASS 13.027280402
ECLASS 12.027280402
ECLASS 11.027280402
ECLASS 10.0.127280402
ECLASS 9.027280402
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002996
ETIM 8.0EC002996
ETIM 7.0EC002996
ETIM 6.0EC002996
ETIM 5.0EC002996
UNSPSC 12.143211710

Details: IUC77-25L100-GBL 1000pcs

Informative Literature: IUC77-25L100-GBL 1000pcs

Language Selection:
LiteratureLanguageFile TypeFile Size
Application Report - RFID Systems in Industrial Metal StampingENGPDF1773 KB

Product Documentation: IUC77-25L100-GBL 1000pcs

Language Selection:
ManualsLanguageFile TypeFile Size
Manual Read / Write Ranges and Passing Speeds RFIDENGPDF3640 KB

Approvals: IUC77-25L100-GBL 1000pcs

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung   ALLPDF61 KB
EU-Declaration of conformityTDOC-5598DENGENGPDF198 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6649AALLPDF110 KB

Associated Products: IUC77-25L100-GBL 1000pcs

Accessory of

1,464.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

UHF RFID read/write device, USA, Canada and Mexicofa
UHF read/write head for hazardous areas, for IDENTControl, Canada, USA, and Mexicofa
UHF RFID read/write device for IDENTControl, Europefa
UHF RFID read/write device for IDENTControl, Europe, hazardous areasfa
UHF RFID read/write device for IDENTControl, Indiafa
UHF RFID read/write device for IDENTControl, Singaporefa
UHF RFID read/write device for IDENTControl, Moroccofa
UHF RFID read/write device, Europefa
UHF RFID read/write device, Singaporefa
1,199.00  USD

Contact Us

UHF RFID read/write device for IDENTControl, USA, Canada and Argentinafa
UHF RFID read/write device for IDENTControl, Chinafa
UHF RFID read/write device for IDENTControl, Brazilfa
UHF RFID read/write device for IDENTControl, Japanfa
UHF RFID read/write device for IDENTControl, Australiafa
UHF RFID read/write device for IDENTControl, Thailand and Hong Kongfa
UHF RFID read/write device for IDENTControl, Malaysiafa
UHF RFID read/write device for IDENTControl, Singaporefa
UHF RFID read/write device for IDENTControl, Indonesiafa
UHF RFID read/write device, USA and Canadafa
UHF RFID read/write device, Chinafa
UHF RFID read/write device, Brazilfa
UHF RFID read/write device, South Koreafa
UHF RFID read/write device, Malaysiafa
UHF RFID read/write device, Singaporefa
UHF RFID read/write device for IDENTControl, Europe, Middle East and Africfa
UHF RFID read/write device for IDENTControlfa
2,321.00  USD

Contact Us

UHF RFID read/write device for IDENTControl, USA, Canada and Argentinafa
UHF RFID read/write device with IO-Link, Europefa
UHF RFID read/write device with IO-Link, Indiafa
708.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

UHF RFID read/write device with IO-Link, USA, Canada and Mexicofa
UHF RFID read/write device with IO-Link, Chinafa
708.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

UHF RFID read/write device with IO-Link, Brazilfa
UHF RFID read/write device with IO-Link, South Koreafa
UHF RFID read/write device with IO-Link, Australiafa
UHF RFID read/write device with IO-Link, Taiwanfa
UHF RFID read/write device, Europefa
UHF RFID read/write device, Indiafa
UHF RFID read/write device, Chinafa
UHF RFID read/write device, Brazil and Colombiafa
UHF RFID read/write device, Australiafa
UHF RFID read/write device, Malaysiafa
UHF RFID read/write device, South Koreafa
UHF RFID read/write device, Taiwanfa
RFID read/write devicefa

Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …