Quantity
Free Shipping
Purchase on Account
Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Device Server 16-port panel mount RJ45 |
General specifications | ||
---|---|---|
UL File Number | E185802 | |
MTBF | 39.1 a | |
Indicators/operating means | ||
LED indication | see manual | |
Electrical specifications | ||
Rated operating voltage | 9 ... 30 V DC | |
Nominal voltage | 24 V DC | |
Interface | ||
Interface type | Software selectable interfaces: RS-232 , RS-422 , RS-485 (2 and 4-wire) | |
Physical | 16 x RJ45 | |
Protocol | Raw serial | |
Supported baud rates | 300 bps to 230Kbps | |
Interface 1 | ||
Interface type | Industrial Ethernet | |
Physical | 2 x RJ45 | |
Protocol | TCP/IP | |
Additional protocols | ARP, BOOTP, DHCP/RARP, HTTP, HTTPS, SSH, SSL/TLS, ICMP, RFC 1006 (ISO over TCP), SNMP (MIB-II), TCP/IP & UDP socket services, Telnet, and TFTP, and supports IP multicast data transmission | |
Transfer rate | 10/100 Mbps | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 55032:2015+A11:2020 , EN 55035:2017/A11:2020 | |
RoHS | EN IEC 63000:2018 | |
Standard conformity | ||
Electrical safety | EN 62368-1:2014-08 | |
Emitted interference | EN 55032, FCC Part 15 Subpart B, ICES-003, AS/NZS CISPR 32 | |
Noise immunity | EN 55035:2017/A11:2020 | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | max. 95 % | |
Altitude | 0 ... 3048 m | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | Power Supply: screw terminals Fieldbus: 2 x RJ45 Inputs/outputs: 8 x RJ45 |
|
Material | ||
Housing | steel, black coated | |
Mass | 1.11 kg | |
Dimensions | ||
Height | 38 mm | |
Width | 140 mm | |
Length | 292 mm | |
Construction type | Cabinet module | |
Mounting | Panel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242608 |
ECLASS 12.0 | 27242608 |
ECLASS 11.0 | 27242608 |
ECLASS 10.0.1 | 27242608 |
ECLASS 9.0 | 27242608 |
ECLASS 8.0 | 27242608 |
ECLASS 5.1 | 27242608 |
ETIM 9.0 | EC001597 |
ETIM 8.0 | EC001597 |
ETIM 7.0 | EC001597 |
ETIM 6.0 | EC001597 |
ETIM 5.0 | EC001597 |
UNSPSC 12.1 | 32151705 |
The ICDM-RX/TCP product family enables the connection of serial devices (RS-232 / RS-422 / RS-485) using a device driver (Windows or Linux) or Ethernet TCP/IP devices using socket services to an industrial Ethernet network. The integrated webserver enables complete configuration of all module parameters like serial interface, baud rate, parity, data bits, stop bits, or flow control.
Products are available in different versions for DB9 or screw terminal connection.
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - Serial Gateways - DeviceMaster® | ENG | 1227 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual ICDM-RX/TCP-16RJ45/2RJ45-PM | ENG | 15725 KB | |
ICDM-RX/TCP (DeviceMaster) and ICRPC (RocketPort EXPRESS) Windows Driver Installation manual | ENG | 21805 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA UL | CoC 20131127-E185802 | ALL | 280 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7186 | ALL | 108 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7187 | ALL | 106 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
ICDM-RX/TCP Linux device driver / ICDM-RX/TCP Linux Gerätetreiber | 2024-06 v8.11 | ZIP | 129 KB |
ICDM-RX/TCP Windows Device Driver / ICDM-RX/TCP Windows Gerätetreiber | 2024-01 V4.16 | ZIP | 15757 KB |
Firmware | |||
ICDM-RX/TCP SocketServer firmware v11.65 / ICDM-RX/TCP SocketServer firmware v11.65 | May 2024 | ZIP | 681 KB |
Software Tools | |||
LCOM Linux utility / LCOM Linux-Dienstprogramm | 2024-02 | ZIP | 25 KB |
PortVision DX v6.02 / PortVision DX v6.02 | 2020-08 | ZIP | 29584 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|