Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Plugs

Choose your product

Next PageLast Page
Product

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 16 A max., Color coding according to IEC 60309: yellowpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 16 A max., Color coding according to IEC 60309: blackpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 125 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 125 A max., Color coding according to IEC 60309: blackpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 125 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 16 A max., Color coding according to IEC 60309: bluepa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 16 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 16 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 32 A max., Color coding according to IEC 60309: redpa

Ex de and Ex t certified, Polyamide, Full equipment certified, Installation in Zone 1, Zone 2, Zone 21 and Zone 22, Degree of protection IP66, Degree of protection ensured when plugged into socket and secured by means of bayonet catch, Low insertion force, Operating current: 32 A max., Color coding according to IEC 60309: blackpa
Next PageLast Page

Narrow down search result list