Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | 380 ... 415 V | |
Operating current | 16 A max. | |
Terminal capacity | ||
Main terminals capacity | 2.5 mm2 | |
Main terminals torque | 2.5 Nm | |
Supply frequency | 50/60 Hz | |
Function | socket | |
Usage category | AC3: 415 V AC - 16 A | |
Number of poles | 4 | |
Color coding according to IEC 60309 | red | |
Protective contact position according to IEC 60309 | 6 h | |
Mechanical specifications | ||
Cable type | non-armored cables | |
Cover fixing | ||
Screws | M4 | |
Number | 4 | |
Tightening torque | 2.5 Nm | |
Degree of protection | IP66 | |
Cable entry | ||
Number of cable entries | 2x M25 1x Cable gland , 1x Stopping Plug |
|
Cable entry face B | ||
M25 clamping range | 8 ... 17 mm | |
Material | ||
Housing | carbon loaded, antistatic glass-fiber reinforced polyester (GRP) | |
Finish | inherent color black | |
Mass | 1.2 kg | |
Dimensions | ||
External dimension (A) | 176 mm | |
External dimension (B) | 123 mm | |
External dimension (C) | 147 mm | |
Mounting holes distance (G) | 163 mm | |
Mounting holes distance (H) | 106 mm | |
Mounting holes diameter (J) | 6 mm | |
Maximum external dimension (K) | 241 mm | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | SIRA 11 ATEX 1044 | |
Marking | ![]() Ex de IIC T6 Gb Ex t IIIC T80 °C Db |
|
International approvals | ||
IECEx approval | IECEx SIR 11.0026 | |
Conformity | ||
Degree of protection | EN 60529 | |
Usage category | IEC / EN 60947 | |
CE marking | 0102 | |
Plug connection | IEC 60309 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27440511 |
ECLASS 12.0 | 27440511 |
ECLASS 11.0 | 27440511 |
ECLASS 10.0.1 | 27440511 |
ECLASS 9.0 | 27440511 |
ECLASS 8.0 | 27440511 |
ECLASS 5.1 | 27143422 |
ETIM 9.0 | EC000016 |
ETIM 8.0 | EC000016 |
ETIM 7.0 | EC000016 |
ETIM 6.0 | EC000016 |
ETIM 5.0 | EG000017 |
UNSPSC 12.1 | 39121314 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - PS* | ENG | 306 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Sira ATEX II 2GD | Sira 11ATEX1044 | ALL | 234 KB | |
Sira IECEx Certificate of Conformity | IECEx SIR 11.0026 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (Pepperl+Fuchs) | DOC-4797 | ALL | 87 KB |