Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
RJ45 to D-SUB9 adapter cable |
Mechanical specifications | ||
---|---|---|
Connection | Male DB-9 to male RJ45 | |
Cable | straight | |
Cable length | 195 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
The ADAPTER-RJ45-DE9 adapter cable (part number: 70172207) provides a connection between devices with a DE-9 serial port (also called DB-9 or RS-232) and an RJ45 port for data transfer and communication between different devices. It can be used for Pepperl+Fuchs VisuNet FLX and Box Thin Client (BTC) series devices.
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|